HMC895

Obsolete

Filter - Tunable, Band Pass SMT, 6.8 - 12.6

Viewing:

Overview

  • Fast Tuning Response
  • Excellent Wideband Rejection
  • Tunable low side/high side rejection “notch”
  • Single Chip Replacement for Mechanically Tuned Designs
  • 24 Lead 4 x 4 mm SMT Package: 16mm²

The HMC895LP4E is a MMIC band pass filter which features a user selectable passband frequency. The 3 dB filter bandwidth is approximately 10%. The 20 dB filter bandwidth is approximately 22%. The center frequency can be varied between 6.8 and 12.6 GHz by applying an analog tune voltage between 0 and 14V. This tunable filter can be used as a much smaller alternative to physically large switched filter banks and cavity tuned filters. The HMC895LP4E has excellent microphonics due to the monolithic design, and provides a dynamically adjustable solution in advanced communications applications.

Applications

  • Test & Measurement Equipment
  • Military RADAR & EW/ECM
  • SATCOM & Space
  • Industrial & Medical Equipment

HMC895
Filter - Tunable, Band Pass SMT, 6.8 - 12.6
hmc895lp4e_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC895LP4E
HMC895LP4E Evaluation Board

Latest Discussions

Recently Viewed