HMC892A

RECOMMENDED FOR NEW DESIGNS

3.45 GHz to 6.25 GHz, Tunable Band-Pass Filter

Viewing:

Overview

  • Amplitude settling time: 200 ns
  • Excellent wideband rejection: ≥30 dB
  • Single-chip replacement for mechanically tuned designs
  • 32-lead, 5 mm × 5 mm, RoHS compliant LFCSP package

The HMC892ALP5E is a tunable band-pass filter that features a user selectable pass-band frequency. The 3 dB filter bandwidth is approximately 8.7%. The 20 dB filter bandwidth is approximately 23.8%. The center frequency can be varied between 3.45 GHz and 6.25 GHz by applying an analog tuning voltage between 0 V and 14 V.

This tunable filter can be used as a smaller alternative to physically large switched filter banks and cavity tuned filters.

The HMC892ALP5E has excellent microphonics due to the monolithic design and provides a dynamically adjustable solution in advanced communications applications.

Applications

  • Test and measurement equipment
  • Military radar and electronic warfare (EW)/electronic countermeasures (ECM)
  • Satellite communications (SATCOM) and space
  • Industrial and medical equipment

HMC892A
3.45 GHz to 6.25 GHz, Tunable Band-Pass Filter
HMC892ALP5E Pin Configuration HMC892ALP5E Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter Files (S2P)

S-Parameters for RF and Microwave Tunable Filters

Open Tool

Evaluation Kits

eval board
EVAL-HMC892A

HMC892A Evaluation Board

Product Details

All RF traces are routed on Layer 1 (primary side), and all other layers are ground planes that provide a solid ground for RF transmission lines. The top dielectric material is Rogers 4350, offering low loss performance. The preimpregnated (PREPREG) material in Layer 2 sticks the Isola 370HR with copper trace layers above and below together. Both the PREPREG material and the Isola 370HR core layer are used to achieve required board finish thickness.

EVAL-HMC892A
HMC892A Evaluation Board
EV1HMC892ALP5ANGLE-web EV1HMC892ALP5BOTTOM-web EV1HMC892ALP5TOP-web

Latest Discussions

Recently Viewed