HMC876

Obsolete

20 Gbps Clocked Comparator with RSECL Output Stage

Viewing:

Overview

  • Propagation Delay Clock to Output: 120 ps
  • Overdrive & Slew Rate Dispersion: 10 ps
  • Minimum Pulse Width: 60 ps
  • Resistor Programmable Hysteresis
  • Differential Clock Control
  • Input Bandwidth: 10 GHz
  • Power Dissipation: 150 mW
  • RSCML & RSPECL Versions Available
  • 16 Lead 3x3mm SMT Package: 9mm²
HMC876
20 Gbps Clocked Comparator with RSECL Output Stage
hmc876lc3c_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC876LC3C
HMC876LC3C Evaluation Board

Latest Discussions

Recently Viewed