Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic™ X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC8191

RECOMMENDED FOR NEW DESIGNS

6 GHz to 26.5 GHz, Wideband I/Q Mixer

Viewing:

Overview

  • Passive, wideband I/Q mixer
  • RF and LO range: 6 GHz to 26.5 GHz
  • Wide IF bandwidth of dc to 5 GHz
  • Single-ended RF, LO, and IF
  • Conversion loss: 9 dB (typical)
  • Image rejection: 25 dBc (typical)
  • Single-sideband noise figure: 9 dB (typical)
  • Input IP3 (downconverter): 24 dBm (typical)
  • Input P1dB compression point (downconverter): 15 dBm (typical)
  • Input IP2: 55 dBm (typical)
  • LO to RF isolation: 40 dB (typical)
  • LO to IF isolation: 40 dB (typical)
  • RF to IF isolation: 20 dB (typical)
  • Amplitude balance: ±0.5 dB (typical)
  • Phase balance (downconverter): ±5° (typical)
  • RF return loss: 15 dB (typical)
  • LO return loss: 15 dB (typical)
  • IF return loss: 15 dB (typical)
  • Exposed pad, 4 mm × 4 mm, 24-terminal, ceramic, LCC package
HMC8191
6 GHz to 26.5 GHz, Wideband I/Q Mixer
HMC8191 Circuit Diagram HMC8191 Functional Block Diagram HMC8191 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-HMC8191

HMC8191 Evaluation Board

Product Details

The EV1HMC8191LC4 evaluation board PCB is 4 layers Rogers 4350B. It designed as application support for the HMC8191. The signal lines are 50 Ω impedance for connection and matching to the package.


The board does not require any power supply or USB connection.

eval board
EVAL-ADMX7103

ADMX7103-EBZ: 6G FR3 Radio Front-End

Features and Benefits

  • FR3 TX and RX RF front end board
  • RF carriers 6GHz to 18GHz
  • Power management and biasing
  • 4GHz iBW (with tunable filter enabled)
  • EVM < −50 dB
  • High dynamic range
  • Programmable using an SPI interface
  • TX P1dB: 27dBm
  • TX LO nulling capability
  • RX noise figure: 3.5dB at 12GHz
  • Tunable filters for spur rejection
  • Calibration using temperature sensors

Product Details

The ADMX7103-EBZ is a 6G, Frequency Range 3 (FR3), radio front end (RFFE) reference design that supports frequencies from 6GHz to18GHz and instantaneous bandwidths up to 4GHz. The FR3 RFFE includes transmit (TX) and receive (RX) modes for signal generation and spectrum analysis applications, respectively. Each TX and RX path has dedicated local oscillator (LO) inputs to support time division duplex (TDD) and frequency-divison duplex (FDD) operation. The design supports both 5G and 6G signal generation and a spectrum analyzer/demodulator. In-phase/quadrature (I/Q) intermediate frequency (IF) ports are provided for TX inputs and RX outputs.

EVAL-HMC8191
HMC8191 Evaluation Board
EV1HMC8191LC4ANGLE-web EV1HMC8191LC4BOTTOM-web EV1HMC8191LC4TOP-web
EVAL-ADMX7103
ADMX7103-EBZ: 6G FR3 Radio Front-End
EVAL-ADMX7103 Evaluation Board Angle View EVAL-ADMX7103 Evaluation Board Top View EVAL-ADMX7103 Evaluation Board Bottom View

Latest Discussions

Recently Viewed