Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

HMC7282B

Obsolete

Quad Optical Modulator Driver, 32 Gbps

Viewing:

Overview

  • Operation up to 32 Gbps
  • 4.5 W Power Dissipation for 6.5V output voltage
  • Less than 330 fs Additive RMS Jitter
  • Fully Integrated Compact Module with GPPO Interface
  • Hermetically Sealed Module
  • Integrated Temperature Sensors
  • Module Size: 40 x 25 x 6.5 mm
HMC7282B
Quad Optical Modulator Driver, 32 Gbps
hmc7282b_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC7282B
HMC7282B Evaluation Board

Latest Discussions

Recently Viewed