HMC694-Die

PRODUCTION

Analog Variable Gain Amplifier Chip, 6 - 17 GHz

Viewing:

Overview

  • Wide Gain Control Range: 23 dB
  • Single Control Voltage
  • Output IP3 @ Max Gain: +30 dBm
  • Output P1dB: +22 dBm
  • No External Matching
  • Die Size: 2.26 x 0.97 x 0.1 mm

The HMC694 is a GaAs MMIC PHEMT analog variable gain amplifier die which operates between 6 and 17 GHz. Ideal for microwave radio applications, the amplifier provides up to 24 dB of gain, output P1dB of up to 22 dBm, and up to 30 dBm of Output IP3 at maximum gain, while requiring only 170 mA from a +5V supply. A gate bias (Vctrl) is provided to allow variable gain control up to 23 dB. Gain flatness is excellent from 6 to 17 GHz, making the HMC694 ideal for EW, ECM and radar applications.

The HMC694 can easily be integrated into Multi-Chip-Modules (MCMs) due to its small size and no external matching. All data is taken with the chip in a 50 Ohm test fixture connected via 0.025 mm (1 mil) diameter wire bond of minimal length 0.31 mm (12 mils).

Applications

  • Point-to-Point Radio
  • Point-to-Multi-Point Radio
  • EW & ECM
  • X-Band Radar
  • Test Equipment

HMC694-Die
Analog Variable Gain Amplifier Chip, 6 - 17 GHz
HMC694 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC694-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed