HMC674LP3E

PRODUCTION

9.3 GHz Latched Comparator with RSPECL Output Stage

Viewing:

Overview

  • Equivalent input bandwidth: 9.3 GHz typical
  • Propagation delay: 85 ps typical
  • Overdrive and slew rate dispersion: 10 ps typical
  • Input signal minimum pulse width: 60 ps typical
  • Resistor programmable hysteresis
  • Differential latch control
  • Power dissipation: 140 mW typical
  • 16-terminal, 3 mm × 3 mm, ceramic leadless chip carrier (LCC)
  • 16-lead lead frame chip scale package (LFCSP)
HMC674LP3E
9.3 GHz Latched Comparator with RSPECL Output Stage
HMC674LC3E-674LP3E Functional Block Diagram HMC674LP3E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC674LP3E
HMC674LP3E Evaluation Board

Latest Discussions

Recently Viewed