HMC663

Obsolete

Double-Balanced High IP3 SMT Mixer, 6 - 12 GHz

Viewing:

Overview

  • High LO/RF Isolation: 40 dB
  • Wide IF Bandwidth: DC - 4 GHz
  • Passive Double-Balanced Topology
  • Low Conversion Loss: 8 dB
  • 12 Lead Ceramic 3x3mm
    SMT Package: 9mm²
HMC663
Double-Balanced High IP3 SMT Mixer, 6 - 12 GHz
hmc663lc3_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC663LC3
HMC663LC3 Evaluation Board

Latest Discussions

Recently Viewed