HMC621

Obsolete

RFIC Downconverter 0.9 to 1.6 GHz

Viewing:

Overview

  • High Output IP3: +33 dBm
  • Low Noise Figure: 4.5 dB
  • Low LO Drive: 0 dBm
  • Low Input LO Drive: 0 dBm
  • High Conversion Gain: 30 dB
  • 24 Lead 4x4mm SMT Package: 16mm²
HMC621
RFIC Downconverter 0.9 to 1.6 GHz
hmc621lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC621LP4
HMC621LP4 Evaluation Board

Latest Discussions

Recently Viewed