HMC5879

Obsolete

GaAs pHEMT MMIC 4 Watt Power Amplifier, 12 - 16 GHz

Viewing:

Overview

  • Saturated Output Power:
    +37 dBm @ 22% PAE
  • Output IP3: +44 dBm
  • High Gain: 28 dB
  • DC Supply: +7V @ 2400 mA
  • No External Matching Required
  • 18 Lead Ceramic 7x7 mm SMT Package
HMC5879
GaAs pHEMT MMIC 4 Watt Power Amplifier, 12 - 16 GHz
hmc5879ls7_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC5879LS7
HMC5879LS7 Evaluation Board
HMC586 Evaluation Board HMC586 Evaluation Board - Top View HMC586 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed