Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC578LC3B

PRODUCTION

x2 Active Multiplier SMT, 24 - 33 GHz Fout

Viewing:

Overview

  • High Output Power: +15 dBm
  • Low Input Power Drive: 0 to +6 dBm
  • Fo Isolation: >20 dBc @ Fout= 28 GHz
  • 100 kHz SSB Phase Noise: -132 dBc/Hz
  • Single Supply: +5V @ 81 mA
  • RoHS Compliant 3x3 mm SMT Package
HMC578LC3B
x2 Active Multiplier SMT, 24 - 33 GHz Fout
HMC578LC3B Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-HMC578LC3B

HMC578LC3B Evaluation Board.

Product Details

This page contains ordering information for evaluating the HMC578LC3B.

The Design Files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC578LC3B
HMC578LC3B Evaluation Board.
HMC578LC3B Evaluation Board HMC578LC3B Evaluation Board - Top View HMC578LC3B Evaluation Board - Bottom View

Latest Discussions

Recently Viewed