HMC491

Obsolete

Low Noise Amplifier SMT with Bypass Mode, 3.4 - 3.8 GHz

Viewing:

Overview

  • Gain: 16 dB
  • Noise Figure: 2 dB
  • Single Supply: +3V @ 9 mA
  • Integrated Bypass Mode
  • 50 Ohm Matched Input/Output
  • 3x3 mm QFN SMT Package
HMC491
Low Noise Amplifier SMT with Bypass Mode, 3.4 - 3.8 GHz
hmc491lp3_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC491LP3
HMC491LP3 Evaluation Board.

Latest Discussions

Recently Viewed