HMC478

Obsolete

HMC478MP86 / HMC478SC70 / HMC478ST89

SiGe, HBT, gain block amplifier SMT, DC to 4 GHz

Viewing:

Overview

  • P1dB output power: 17 dBm or 18 dBm
  • Gain: 22 dB or 23 dB
  • Output third-order intercept points (IP3): 31 dBm, 32 dBm, or 33 dBm
  • Cascadable 50 Ω inputs/outputs
  • Single supply: 5 V to 8 V
  • Industry standard SOT89 package or SC70 package
  • Robust 1,000V ESD, Class 1C

The HMC478 devices are SiGe, heterojunction bipolar transistor (HBT), gain block MMIC, SMT amplifiers covering dc to 4 GHz. These amplifiers can be used as cascadable 50 Ω RF/IF gain stages as well as LO or PA drivers with up to 17 dBm or 20 dBm output power. These amplifiers offer 22 dB or 23 dB of gain with 31 dBm, 32 dBm, or 33 dBm output IP3 at 850 MHz, while requiring only 62 mA from a single positive supply. The Darlington feedback topology results in reduced sensitivity to normal process variations and excellent gain stability over temperature while requiring a minimal number of external bias components.

Applications

  • Cellular/PCS/3G/4G
  • Fixed wireless and WLAN
  • CATV, cable modem, and direct broadcast satellite (DBS)
  • Microwave radio and test equipment

 

Suggested Replacement Parts

HMC311

HMC478
HMC478MP86 / HMC478SC70 / HMC478ST89

SiGe, HBT, gain block amplifier SMT, DC to 4 GHz

HMC478MP86_fbl HMC478SC70_fbl HMC478ST89_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC311SC70 InGaP HBT Gain Block Amplifier SMT, DC - 8 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC478SC70
HMC478SC70 Evaluation Board.
EVAL-HMC478ST89
HMC478ST89 Evaluation Board

Latest Discussions

Recently Viewed