HMC421

Obsolete

High IP3 Downconverter SMT, 1.4 - 2.3 GHz

Viewing:

Part Details

  • Input IP3: +19 dBm
  • Integrated IF & LO Amps: +10 dBm LO
  • Conversion Gain: 9 dB
  • Noise Figure: 9 dB
  • Single Positive Supply: +5V, 60 mA
HMC421
High IP3 Downconverter SMT, 1.4 - 2.3 GHz
hmc421qs16_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC421QS16
HMC421QS1 Evaluation Board

Latest Discussions

Recently Viewed