HMC399

Obsolete

High IP3 Mixer SMT, 0.7 - 1.0 GHz

Viewing:

Overview

  • Input IP3: +35 dBm
  • Conversion Loss: 8.5 dB
  • Low External Part Count
  • Ultra Small MSOP8 Package: 14.8 mm²

The HMC399MS8(E) is a high dynamic range passive MMIC mixer in plastic surface mount 8 lead Mini Small Outline Package (MSOP) covering 700 to 1000 MHz. Excellent input IP3 performance of +35 dBm for down conversion and +32 dBm for up conversion is provided for 2.5G & 3G GSM/ CDMA based cellular applications at an LO drive of +17 dBm. With a 1 dB compression of +23 dBm, the RF port will accept a wide range of input signal levels. Conversion loss is 8.5 dB typical and LO isolations are maintained at 23 to 35 dB.

This miniature single-ended monolithic GaAs FET mixer requires only one external inductor to optimize the LO frequency response. The 50 to 250 MHz IF frequency response will satisfy many cellular transmit or receive frequency plans. The HMC399MS8(E) input IP3 performance coupled with its high P1dB rivals traditional active FET mixers while offering a much smaller 14.8mm² standard IC footprint and no DC bias.

Applications

  • GSM, GPRS & EDGE
  • CDMA & W-CDMA
  • Cable Modem Termination Systems

HMC399
High IP3 Mixer SMT, 0.7 - 1.0 GHz
hmc399ms8_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC399MS8
HMC399MS8 Evaluation Board.

Latest Discussions

Recently Viewed