HMC392

HMC392 / HMC392LC4 / HMC392LH5

Low noise amplifier, 3.5 GHz to 7.0 GHz

Viewing:

Overview

  • High gain: 15.4 dB, 15.5 dB, 16 dB
  • Low noise figure: 2.4 dB, 2.5 dB
  • Single supply voltage: 5 V
  • No external matching components required
  • DC blocked and 50 Ω matched inputs/outputs
  • Hermetic 5 mm × 5 mm SMT package
  • RoHS compliant 4 mm × 4 mm SMT package
  • Small size : 1.3 mm × 1.0 mm × 0.1 mm

The HMC392 devices are GaAs, monolithic microwave integrated circuit (MMICs), low noise amplifiers that operate between 3.5 GHz and 7.0 GHz. The amplifiers provide gains of 15.4 dB, 15.5 dB, and 16 dB with noise figures of 2.4 dB and 2.5 dB. The amplifiers also provide 24.5 dBM, 28 dBm, and 30 dBm third-order intercept points (IP3s) from a 5 V supply voltage. The size and specifications of the HMC392 amplifiers makes them well suited for high reliability military, industrial, and space applications.

Applications

  • Point to point radios
  • VSAT
  • Local oscillator (LO) driver for HMC mixers
  • Military:
    Electronic warfare (EW)
    Electronic countermeasure (ECM)
    Command, control communications, and intelligence (C3I)
  • Space


HMC392
HMC392 / HMC392LC4 / HMC392LH5

Low noise amplifier, 3.5 GHz to 7.0 GHz

HMC392_fbl HMC392LC4_fbl HMC392LH5_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC392ALC4 GaAs MMIC Low Noise Amplifier, 3.5 - 8.0 GHz
HMC392A-Die

GaAs MMIC LOW NOISE AMPLIFIER, 3.5 - 7.0 GHz

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC392LC4
HMC392LC4 Evaluation Board
EVAL-HMC392LH5
HMC392LH5 Evaluation Board

Latest Discussions

Recently Viewed