HMC347

Obsolete

HMC347 / HMC347C8 / HMC347G8 / HMC347LP3

SPDT Nonreflective, High Isolation Switch Chip, SMT, and Hermetic SMT, DC to 20 GHz

Viewing:

Overview

  • High isolation: >40 dB @ 20 GHz; 30 dB @ 6 GHz; 42 dB @ 2.5 GHz; >50 dB up to 3 GHz; >45 dB up to 10 GHz
  • Low insertion loss: 1.6 dB @ 10 GHz and 20 GHz; 2 dB @ 6 GHz
  • Nonreflective design
  • Small size: 1.3 mm x 0.8 mm x 0.1 mm
  • 8-lead hermetic SMT package; 3 mm x 3 mm QFN SMT package
HMC347
HMC347 / HMC347C8 / HMC347G8 / HMC347LP3

SPDT Nonreflective, High Isolation Switch Chip, SMT, and Hermetic SMT, DC to 20 GHz

HMC347_fbl HMC347C8_fbl HMC347G8_fbl HMC347LP3_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC347B GaAs, SPDT Switch, Nonreflective, 0.1 GHz to 20 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC347C8
HMC347C8 Evaluation Board
EVAL-HMC347G8
HMC347G8 Evaluation Board
EVAL-HMC347LP3
HMC347LP3 Evaluation Board

Latest Discussions

Recently Viewed