HMC276

Obsolete

HMC276LP4 / HMC276QS24

4 x 2 Switch Matrix SMT, 0.2 GHz to 3.0 GHz

Viewing:

Overview

  • 4 x 2 switch matrix using one IC
  • 4 x 4 switch matrix using two ICs
  • Integrated 4-bit decoder
  • Single positive supply: Vdd = 5 V
  • QFN leadless SMT package: 16 mm²

The HMC276 is a low cost 4 x 2 switch matrix in leadless QFN 4 mm x 4 mm surface-mount package and a 24-lead QSOP package for use in RF multiplexing applications from 200 MHz to 3000 MHz. A positive voltage controlled 4-bit decoder is integrated on the switch. The switches may be used in either 75 Ω or 50 Ω systems. Both switch outputs (OP1 and OP2) can independently select any of the four inputs (HH, HL, VH, VL) or simultaneously select the same inputs.

Note that the switch is bidirectional and the input/output functionality may be interchanged. The recommended loading impedance is 62.5 Ω on each input (HH, HL, VH, VL) and 75 Ω on each output (OP1 and OP2). All data presented were measured in a 50 Ω (input/output) system.

Applications

  • Cable modem
  • CATV
  • Cellular systems
  • DBS


HMC276

HMC276LP4 / HMC276QS24

4 x 2 Switch Matrix SMT, 0.2 GHz to 3.0 GHz

HMC276LP4_fbl HMC276QS24_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC596 RECOMMENDED FOR NEW DESIGNS CMOS 4x2 Switch Matrix SMT, 0.2 - 3.0
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC276LP4
HMC276LP4 Evaluation Board
EVAL-HMC276QS24
HMC276QS24 Evaluation Board

Latest Discussions

Recently Viewed