HMC258

Obsolete

HMC258 / HMC258LC3B

HMC258: sub harmonic mixer chip, 14 GHz to 21 GHz 

HMC258LC3B: sub harmonic mixer surface mount technology (SMT), 14.5 GHz to 19.5 GHz 

HMC258LM3: sub harmonic mixer SMT, 14 GHz to 20 GHz

Viewing:

Overview

  • Integrated local oscillator (LO) amplifier: 0 dBm drive (HMC258)
  • Integrated LO amplifier: 0 dBm input (HMC258LC3B and HMC258LM3)
  • Sub harmonically pumped (×2) LO
  • High 2LO to RF isolation
    HMC258: 40 dB
    HMC258LC2B: >45 dB
    HMC258LM3: >40 dB
  • Die size (HMC258): 0.85 mm × 1.15 mm × 0.1 mm
  • No External Matching Required (HMC258LC3B)
  • RoHS compliant 3 mm × 3 mm ceramic SMT package (HMC258LC3B)
  • LM3 SMT package (HMC258LM3)
HMC258
HMC258 / HMC258LC3B

HMC258: sub harmonic mixer chip, 14 GHz to 21 GHz 

HMC258LC3B: sub harmonic mixer surface mount technology (SMT), 14.5 GHz to 19.5 GHz 

HMC258LM3: sub harmonic mixer SMT, 14 GHz to 20 GHz

HMC258_fbl HMC258LC3B_fbl HMC258LM3_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC258LC3B
HMC258LC3B Evaluation Board

Latest Discussions

No discussions on HMC258 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed