HMC219A

Obsolete

DBL-BAL Mixer SMT, 4.5 - 9.0 GHz

Viewing:

Overview

  • Ultra Small Package: MSOP8
  • Conversion Loss: 8.5 dB
  • LO / RF Isolation: 25 dB

Suggested Replacement Parts

HMC218B RECOMMENDED FOR NEW DESIGNS

GaAs MMIC DBL-BAL Mixer, 3.5 - 8 GHz

HMC219A
DBL-BAL Mixer SMT, 4.5 - 9.0 GHz
hmc219ams8_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC218B RECOMMENDED FOR NEW DESIGNS GaAs MMIC DBL-BAL Mixer, 3.5 - 8 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC219AMS8
HMC219AMS8 Evaluation Board

Latest Discussions

Recently Viewed