HMC1042

Obsolete

GaAs MMIC I/Q Mixer 15 - 33.5 GHz

Viewing:

Overview

  • Wide IF Bandwidth: DC - 3.5 GHz
  • Image Rejection: 30 dBc
  • LO to RF Isolation: 40 dB
  • High Input IP3: +22 dBm
  • 24 Lead 4x4 mm SMT Package: 16mm²
HMC1042
GaAs MMIC I/Q Mixer 15 - 33.5 GHz
hmc1042lc4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-HMC1042LC4
HMC1042LC4 Evaluation Board

Latest Discussions

Recently Viewed