Overview

Features and Benefits

  • High gain: 24 dB
  • P1dB output power: 25 dBm, typical
  • Single 15 V supply
  • Hermetically sealed
  • Field replaceable SMA connector
  • −40°C to +75°C operating temperature range

Product Details

The HMC-C582 is a gallium arsenide (GaAs), monolithic microwave integrated circuit (MMIC), pseudomorphic high electron mobility transfer (pHEMT) power amplifier in a miniature, hermetic module with replaceable SMA connectors that operates between 0.01 GHz and 20 GHz. The amplifier provides typically 24 dB of gain, up to 36 dBm output IP3, and up to 26 dBm of output power at 1 dB gain compression.

Gain flatness is excellent from 0.01 GHz to 20 GHz, making the HMC-C582 ideal for electronic warfare (EW), electronic countermeasures (ECM), radar, fiber optic, and test equipment applications. The wideband amplifier inputs/outputs (I/Os) are internally matched to 50 Ω and are dc blocked. Integrated voltage regulators allow flexible biasing and sequencing control for robust operation.

Applications

  • Telecommunications infrastructure
  • Microwave radios and VSATs
  • Military and space
  • Test and measurement
  • Fiber optics

Product Lifecycle icon-recommended Recommended for New Designs

This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

Discussions

HMC-C582 Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help