HMC-C035

Obsolete

DBL-BAL Mixer Module, 23 - 37 GHz

Viewing:

Overview

  • Wide IF Bandwidth: DC - 13 GHz
  • Passive: No DC Bias Required
  • Input IP3: +19 dBm
  • LO/RF Isolation: 35 dB
  • Hermetically Sealed Module
  • Field Replaceable Coaxial Connectors
  • -55 to +85C Operating Temperature

The HMC-C035 is a general purpose double-balanced mixer housed in a miniature hermetic module which can be used as an upconverter or downconverter between 23 and 37 GHz. This mixer requires no external components or matching circuitry. The HMC-C035 provides excellent, LO to RF, and LO to IF suppression due to optimized balun structures. The mixer operates with LO drive levels from +11 to +15 dBm and requires no DC bias. The HMC-C035 may also be used as a Bi-Phase Modulator/Demodulator or phase comparator. The module features removable coaxial connectors which can be detached to allow direct connection of the I/O pins to a microstrip or coplanar circuit.

APPLICATIONS

  • Telecom Infrastructure 
  • Military Radio, Radar & ECM 
  • Space Systems 
  • Test Instrumentation

HMC-C035
DBL-BAL Mixer Module, 23 - 37 GHz
HMC-C035 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C035 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed