HMC-C029

Obsolete

Wideband VCO w/Buffer Amplifier Module, 5 - 10 GHz

Viewing:

Overview

  • Wide Tuning Bandwidth
  • High Output Power: +20 dBm
  • Low SSB Phase Noise: -93 dBc/Hz @100 kHz
  • No External Resonator Needed
  • Single Positive Supply: +8V to +15V @ 195 mA
  • RoHS Hermetically Sealed Module
  • Field Replaceable SMA Connectors
  • -40°C to +85°C Operating Temperature

The HMC-C029 is a wideband GaAs InGaP Voltage Controlled Oscillator which incorporates the resonator, negative resistance device, and varactor diode. An internal voltage regulator provides excellent 0.2 MHz/V frequency pushing while the output buffer amplifier boosts output power to +20 dBm; which is enough to drive one or two mixers. Phase noise performance is excellent over temperature due to the oscillator’s monolithic construction. The Vtune port accepts an analog tuning voltage from 0 to +20V. The HMC-C029 VCO operates from a single +8V to +15V supply, and is housed in a hermetically sealed module. This wideband VCO uniquely combines the attributes of small size, low phase noise, wide tuning range and high output power.

APPLICATIONS

  • Industrial/Medical Equipment 
  • Test & Measurement Equipment 
  • Military Radar, EW & ECM 
  • Lab Instrumentation

HMC-C029
Wideband VCO w/Buffer Amplifier Module, 5 - 10 GHz
HMC-C029 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC-C029 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed