DS26504

LAST TIME BUY

T1/E1/J1/64KCC BITS Element

Viewing:

Overview

  • Transmit and Receive T1 BOC SSM Messages with Receive Message Change of State and Validation Indication
  • Transmit and Receive E1 Sa(n) Bit SSM Messages with Receive Message Change of State Indication
  • Crystal-Less Jitter Attenuator with Bypass Mode for T1 and E1 Operation
  • Fully Independent Transmit and Receive Functionality
  • Internal Software-Selectable Receive and Transmit Side Termination for 75Ω/100Ω/110Ω/120Ω/133Ω
  • Monitor Mode for Bridging Applications
  • Accepts 16.384MHz, 12.8MHz, 8.192MHz, 4.096MHz, 2.048MHz, or 1.544MHz Master Clock
  • 64kHz, 8kHz, and 400Hz Outputs in Composite Clock Mode
  • 8-Bit Parallel Control Port, Multiplexed or Nonmultiplexed, Intel or Motorola
  • Serial (SPI) Control Port and Hardware Control Mode
  • Provides LOS, AIS, and LOF Indications through Hardware Output Pins
  • Fast Transmitter Output Disable through Device Pin for Protection Switching
  • IEEE 1149.1 JTAG Boundary Scan
  • 3.3V Supply with 5V Tolerant Inputs and Outputs
  • Pin and Software Compatible with the DS26502 and DS26503
DS26504
T1/E1/J1/64KCC BITS Element
DS26504: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Clock & Data Recovery 1
DS26503 LAST TIME BUY T1/E1/J1 BITS Element
Interface Transceivers 1
DS26502 Obsolete T1/E1/J1/64KCC BITS Element
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

BSDL Model File 1

IBIS Model 1


Evaluation Kits

DS26504DK

T1/E1/J1/64K/8KCC BITS Element Design Kit

Features and Benefits

  • Expedites New Designs by Eliminating First-Pass Prototyping
  • Demonstrates Key Functions of DS26504 BITS Element
  • Includes DS26504 BITS Element, Transformers, BNC, and RJ48 Network Connectors and Termination Passives
  • BNC Connections for 75Ω E1
  • Bantam and RJ48 Connectors for 120Ω E1 and 100Ω T1
  • Interface Directly to Windows-Based Computers
  • ChipView Software Provides Point-and-Click Access to the DS26504 Register Set
  • Software-Controlled (Register Mapped) Configuration Switches to Facilitate Clock and Signal Routing
  • All Equipment-Side Framer Pins are Easily Accessible for External Data Source/Sink
  • LEDs for Loss-of-Signal and Interrupt Status as well as Indications for Multiple Clock and Signal Routing Configurations
  • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs

Product Details

The DS26504DK is an easy-to-use evaluation board for the DS26504 T1/E1/J1/64K/8KCC BITS element. The DS26504DK is intended to be used as a stand-alone design kit. The board is complete with a DS26504 BITS element, transformers, termination resistors, FPGA-based configuration switches, and network connectors. Dallas' ChipView software gives point-and-click access to configuration and status registers from a Windows®-based PC. On-board LEDs indicate receive loss-of-signal and interrupt status as well as multiple clock and signal routing configurations.

Applications

  • BITS Timing
  • Rate Conversion

DS26504DK
T1/E1/J1/64K/8KCC BITS Element Design Kit

Latest Discussions

No discussions on DS26504 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed