DS26502

Obsolete

T1/E1/J1/64KCC BITS Element

Industry's Only 64kHz Composite-Clock Transceivers

Viewing:

Overview

  • G.703 2048kHz Synchronization Interface Compliant
  • G.703 64kHz Centralized (Option A) and Codirectional Timing Interface Compliant
  • G.703 Appendix II 64kHz and 6312kHz Japanese Synchronization Interface Compliant
  • Interfaces to Standard T1/J1 (1.544MHz) and E1 (2.048MHz)
  • Interface to CMI-Coded T1/J1 and E1
  • Short- and Long-Haul Line Interface
  • Transmit and Receive T1 and E1 SSM Messages with Message Validation
  • T1/E1 Jitter Attenuator with Bypass Mode
  • Fully Independent Transmit and Receive Functionality
  • Internal Software-Selectable Receive- and Transmit-Side Termination for 75Ω/100Ω/110Ω/120Ω T1, E1, and Composite Clock Interfaces
  • Monitor Mode for Bridging Applications
  • Accepts 16.384MHz, 12.8MHz, 8.192MHz, 4.096MHz, 2.048MHz, or 1.544MHz Master Clock
  • 64kHz, 8kHz, and 400Hz Outputs in Composite Clock Mode
  • 8-Bit Parallel Control Port, Multiplexed or Nonmultiplexed, Intel or Motorola
  • Serial (SPI) Control Port
  • Hardware Control Mode
  • Provides LOS, AIS, and LOF Indications Through Hardware Output Pins
  • Fast Transmitter-Output Disable Through Device Pin for Protection Switching
  • IEEE 1149.1 JTAG Boundary Scan
  • 3.3V Supply with 5V Tolerant Inputs and Outputs
DS26502
T1/E1/J1/64KCC BITS Element
DS26502: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Clock & Data Recovery 1
DS26503 LAST TIME BUY T1/E1/J1 BITS Element
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

BSDL Model File 1

IBIS Model 1

Latest Discussions

No discussions on DS26502 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed