Register Configuration for DS26504
Abstract
This application note describes the basic register settings to configure the DS26504 for operation in various modes. The device supports three modes each for E1 and T1 operation—for E1, the DS26504 supports unframed mode, as well as CRC4 and FAS framing structure modes; for T1, the device supports unframed mode, as well as D4 and ESF framing structure modes. The DS26504 can also be configured to operate with the G.703 and 6312kHz synchronization interfaces, as well as the 64kHz composite clock interface.
Introduction
The DS26504 is a building-integrated timing supply (BITS) clock-recovery element that also functions as a reduced function set single-chip transceiver. The receiver portion of this device can recover a clock from E1 and T1, the G.703 and 6312kHz synchronization interfaces, and the 64kHz composite clock interface. This application note describes how to configure DS26504 registers for operating in each these modes.
| Acronym | Description |
| CRC | Cyclic Redundancy Check |
| ESF | Extended Super Frame |
| FAS | Frame Alignment Signal |
| SF | Superframe |
Operating Modes
Configuring the MCREG register allows the user to set the DS26504 to operate in the following modes:
- E1 Modes
- Unframed
- CRC4 Framing Structure
- FAS Framing Structure
- T1 Modes
- Unframed
- D4 Framing Structure
- ESF Framing Structure
- G.703 2.048MHz Synchronous Interface Mode
- 6312kHz Synchronization Interface Mode
- 64kHz Composite Clock Mode
E1 Mode
The DS26504 supports unframed and framed E1 modes. This section provides detailed register settings for E1 unframed mode as well as those for the CRC4 and FAS framing structures.
| Register Address | Register Name | Value |
| 0x8010 | IDR | 0x22 |
| 0x8000 | TSTRREG | 0x00 |
| 0x8008 | MCREG | 0x66 |
| 0x8009 | TPCR1 | 0x48 |
| 0x800A | TPCR2 | 0x00 |
| 0x8007 | T1CCR | 0x00 |
| 0x8003 | T1RCR1 | 0x00 |
| 0x8004 | T1RCR2 | 0x00 |
| 0x8005 | T1TCR1 | 0x00 |
| 0x8006 | T1TCR2 | 0x40 |
| 0x801D | E1RCR | 0x20 |
| 0x801E | E1TCR | 0x02 |
| 0x8001 | IOCR1 | 0x80 |
| 0x8002 | IOCR2 | 0x00 |
| 0x8020 | LBCR | 0x00 |
| 0x801F | BOCC | 0x00 |
| 0x8050 | RFDL | 0x00 |
| 0x8051 | TFDL | 0x1C |
| 0x8052 | RFDLM1 | 0x00 |
| 0x8053 | RFDLM2 | 0x00 |
| 0x8011 | INFO1 | 0x00 |
| 0x8012 | INFO2 | 0x00 |
| 0x801C | INFO3 | 0x00 |
| 0x8013 | IIR | 0x00 |
| 0x8014 | SR1 | 0x12 |
| 0x8015 | IMR1 | 0x00 |
| 0x8016 | SR2 | 0x3A |
| 0x8017 | IMR2 | 0x00 |
| 0x8018 | SR3 | 0x00 |
| 0x8019 | IMR3 | 0x00 |
| 0x801A | SR4 | 0x3F |
| 0x801B | IMR4 | 0x00 |
| 0x8021 | SR5 | 0x1F |
| 0x8022 | IMR5 | 0x00 |
| 0x8030 | LIC1 | 0x11 |
| 0x8031 | LIC2 | 0x08 |
| 0x8032 | LIC3 | 0x00 |
| 0x8033 | LIC4 | 0x00 |
| 0x8034 | TLBC | 0x00 |
| 0x8056 | RAF | 0x9B |
| 0x8057 | RNAF | 0xC0 |
| 0x8040 | TAF | 0x1B |
| 0x8041 | TNAF | 0x40 |
| 0x8058 | RSiAF | 0x4B |
| 0x8059 | RSiNAF | 0x2F |
| 0x805A | RRA | 0x00 |
| 0x805B | RSa4 | 0x00 |
| 0x805C | RSa5 | 0x00 |
| 0x805D | RSa6 | 0x00 |
| 0x805E | RSa7 | 0x00 |
| 0x805F | RSa8 | 0x00 |
| 0x8042 | TSiAF | 0x00 |
| 0x8043 | TSiNAF | 0x00 |
| 0x8044 | TRA | 0x00 |
| 0x8045 | TSa4 | 0x00 |
| 0x8046 | TSa5 | 0x00 |
| 0x8047 | TSa6 | 0x00 |
| 0x8048 | TSa7 | 0x00 |
| 0x8049 | TSa8 | 0x00 |
| 0x804A | TSACR | 0x00 |
| Register Address | Register Name | Value |
| 0x8010 | IDR | 0x22 |
| 0x8000 | TSTRREG | 0x00 |
| 0x8008 | MCREG | 0x66 |
| 0x8009 | TPCR1 | 0x48 |
| 0x800A | TPCR2 | 0x00 |
| 0x8007 | T1CCR | 0x00 |
| 0x8003 | T1RCR1 | 0x00 |
| 0x8004 | T1RCR2 | 0x00 |
| 0x8005 | T1TCR1 | 0x00 |
| 0x8006 | T1TCR2 | 0x40 |
| 0x801D | E1RCR | 0x20 |
| 0x801E | E1TCR | 0x02 |
| 0x8001 | IOCR1 | 0x80 |
| 0x8002 | IOCR2 | 0x00 |
| 0x8020 | LBCR | 0x00 |
| 0x801F | BOCC | 0x00 |
| 0x8050 | RFDL | 0x00 |
| 0x8051 | TFDL | 0x1C |
| 0x8052 | RFDLM1 | 0x00 |
| 0x8053 | RFDLM2 | 0x00 |
| 0x8011 | INFO1 | 0x00 |
| 0x8012 | INFO2 | 0x00 |
| 0x801C | INFO3 | 0x04 |
| 0x8013 | IIR | 0x00 |
| 0x8014 | SR1 | 0x00 |
| 0x8015 | IMR1 | 0x00 |
| 0x8016 | SR2 | 0x09 |
| 0x8017 | IMR2 | 0x00 |
| 0x8018 | SR3 | 0x44 |
| 0x8019 | IMR3 | 0x00 |
| 0x801A | SR4 | 0x00 |
| 0x801B | IMR4 | 0x00 |
| 0x8021 | SR5 | 0x00 |
| 0x8022 | IMR5 | 0x00 |
| 0x8030 | LIC1 | 0x01 |
| 0x8031 | LIC2 | 0x18 |
| 0x8032 | LIC3 | 0x00 |
| 0x8033 | LIC4 | 0x00 |
| 0x8034 | TLBC | 0x00 |
| 0x8056 | RAF | 0xFF |
| 0x8057 | RNAF | 0xFF |
| 0x8040 | TAF | 0x1B |
| 0x8041 | TNAF | 0x40 |
| 0x8058 | RSiAF | 0x00 |
| 0x8059 | RSiNAF | 0x00 |
| 0x805A | RRA | 0x00 |
| 0x805B | RSa4 | 0x00 |
| 0x805C | RSa5 | 0x00 |
| 0x805D | RSa6 | 0x00 |
| 0x805E | RSa7 | 0x00 |
| 0x805F | RSa8 | 0x00 |
| 0x8042 | TSiAF | 0x00 |
| 0x8043 | TSiNAF | 0x00 |
| 0x8044 | TRA | 0x00 |
| 0x8045 | TSa4 | 0x00 |
| 0x8046 | TSa5 | 0x00 |
| 0x8047 | TSa6 | 0x00 |
| 0x8048 | TSa7 | 0x00 |
| 0x8049 | TSa8 | 0x00 |
| 0x804A | TSACR | 0x00 |
| Register Address | Register Name | Value |
| 0x8010 | IDR | 0x22 |
| 0x8000 | TSTRREG | 0x00 |
| 0x8008 | MCREG | 0x44 |
| 0x8009 | TPCR1 | 0x48 |
| 0x800A | TPCR2 | 0x00 |
| 0x8007 | T1CCR | 0x00 |
| 0x8003 | T1RCR1 | 0x00 |
| 0x8004 | T1RCR2 | 0x00 |
| 0x8005 | T1TCR1 | 0x00 |
| 0x8006 | T1TCR2 | 0x40 |
| 0x801D | E1RCR | 0x20 |
| 0x801E | E1TCR | 0x02 |
| 0x8001 | IOCR1 | 0x80 |
| 0x8002 | IOCR2 | 0x00 |
| 0x8020 | LBCR | 0x00 |
| 0x801F | BOCC | 0x00 |
| 0x8050 | RFDL | 0x00 |
| 0x8051 | TFDL | 0x1C |
| 0x8052 | RFDLM1 | 0x00 |
| 0x8053 | RFDLM2 | 0x00 |
| 0x8011 | INFO1 | 0x00 |
| 0x8012 | INFO2 | 0x00 |
| 0x801C | INFO3 | 0x04 |
| 0x8013 | IIR | 0x00 |
| 0x8014 | SR1 | 0x00 |
| 0x8015 | IMR1 | 0x00 |
| 0x8016 | SR2 | 0x09 |
| 0x8017 | IMR2 | 0x00 |
| 0x8018 | SR3 | 0x44 |
| 0x8019 | IMR3 | 0x00 |
| 0x801A | SR4 | 0x00 |
| 0x801B | IMR4 | 0x00 |
| 0x8021 | SR5 | 0x00 |
| 0x8022 | IMR5 | 0x00 |
| 0x8030 | LIC1 | 0x01 |
| 0x8031 | LIC2 | 0x18 |
| 0x8032 | LIC3 | 0x00 |
| 0x8033 | LIC4 | 0x00 |
| 0x8034 | TLBC | 0x00 |
| 0x8056 | RAF | 0xFF |
| 0x8057 | RNAF | 0xff |
| 0x8040 | TAF | 0x1B |
| 0x8041 | TNAF | 0x40 |
| 0x8058 | RSiAF | 0x00 |
| 0x8059 | RSiNAF | 0x00 |
| 0x805A | RRA | 0x00 |
| 0x805B | RSa4 | 0x00 |
| 0x805C | RSa5 | 0x00 |
| 0x805D | RSa6 | 0x00 |
| 0x805E | RSa7 | 0x00 |
| 0x805F | RSa8 | 0x00 |
| 0x8042 | TSiAF | 0x00 |
| 0x8043 | TSiNAF | 0x00 |
| 0x8044 | TRA | 0x00 |
| 0x8045 | TSa4 | 0x00 |
| 0x8046 | TSa5 | 0x00 |
| 0x8047 | TSa6 | 0x00 |
| 0x8048 | TSa7 | 0x00 |
| 0x8049 | TSa8 | 0x00 |
| 0x804A | TSACR | 0x00 |
T1 Mode
The DS26504 supports unframed and framed T1 modes. This section provides detailed register settings for T1 unframed mode as well as those for the D4 and ESF framing structures.
| Register Address | Register Name | Value |
| 0x8010 | IDR | 0x22 |
| 0x8000 | TSTRREG | 0x00 |
| 0x8008 | MCREG | 0x11 |
| 0x8009 | TPCR1 | 0x00 |
| 0x800A | TPCR2 | 0x00 |
| 0x8007 | T1CCR | 0x00 |
| 0x8003 | T1RCR1 | 0x00 |
| 0x8004 | T1RCR2 | 0x00 |
| 0x8005 | T1TCR1 | 0x00 |
| 0x8006 | T1TCR2 | 0x00 |
| 0x801D | E1RCR | 0x00 |
| 0x801E | E1TCR | 0x00 |
| 0x8001 | IOCR1 | 0x00 |
| 0x8002 | IOCR2 | 0x00 |
| 0x8020 | LBCR | 0x00 |
| 0x801F | BOCC | 0x00 |
| 0x8050 | RFDL | 0x00 |
| 0x8051 | TFDL | 0x1C |
| 0x8052 | RFDLM1 | 0x00 |
| 0x8053 | RFDLM2 | 0x00 |
| 0x8011 | INFO1 | 0x0F |
| 0x8012 | INFO2 | 0x00 |
| 0x801C | INFO3 | 0x04 |
| 0x8013 | IIR | 0x00 |
| 0x8014 | SR1 | 0x06 |
| 0x8015 | IMR1 | 0x00 |
| 0x8016 | SR2 | 0x03 |
| 0x8017 | IMR2 | 0x00 |
| 0x8018 | SR3 | 0x0C |
| 0x8019 | IMR3 | 0x00 |
| 0x801A | SR4 | 0x14 |
| 0x801B | IMR4 | 0x00 |
| 0x8021 | SR5 | 0x00 |
| 0x8022 | IMR5 | 0x00 |
| 0x8030 | LIC1 | 0x03 |
| 0x8031 | LIC2 | 0x00 |
| 0x8032 | LIC3 | 0x00 |
| 0x8033 | LIC4 | 0x00 |
| 0x8034 | TLBC | 0x00 |
| 0x8056 | RAF | 0x00 |
| 0x8057 | RNAF | 0x00 |
| 0x8040 | TAF | 0x1B |
| 0x8041 | TNAF | 0x40 |
| 0x8058 | RSiAF | 0x00 |
| 0x8059 | RSiNAF | 0x00 |
| 0x805A | RRA | 0x00 |
| 0x805B | RSa4 | 0x00 |
| 0x805C | RSa5 | 0x00 |
| 0x805D | RSa6 | 0x00 |
| 0x805E | RSa7 | 0x00 |
| 0x805F | RSa8 | 0x00 |
| 0x8042 | TSiAF | 0x00 |
| 0x8043 | TSiNAF | 0x00 |
| 0x8044 | TRA | 0x00 |
| 0x8045 | TSa4 | 0x00 |
| 0x8046 | TSa5 | 0x00 |
| 0x8047 | TSa6 | 0x00 |
| 0x8048 | TSa7 | 0x00 |
| 0x8049 | TSa8 | 0x00 |
| 0x804A | TSACR | 0x00 |
| Register Address | Register Name | Value |
| 0x8010 | IDR | 0x22 |
| 0x8000 | TSTRREG | 0x00 |
| 0x8008 | MCREG | 0x00 |
| 0x8009 | TPCR1 | 0x00 |
| 0x800A | TPCR2 | 0x00 |
| 0x8007 | T1CCR | 0x00 |
| 0x8003 | T1RCR1 | 0x00 |
| 0x8004 | T1RCR2 | 0x20 |
| 0x8005 | T1TCR1 | 0x00 |
| 0x8006 | T1TCR2 | 0xC0 |
| 0x801D | E1RCR | 0x00 |
| 0x801E | E1TCR | 0x00 |
| 0x8001 | IOCR1 | 0x00 |
| 0x8002 | IOCR2 | 0x00 |
| 0x8020 | LBCR | 0x00 |
| 0x801F | BOCC | 0x00 |
| 0x8050 | RFDL | 0xE3 |
| 0x8051 | TFDL | 0x1C |
| 0x8052 | RFDLM1 | 0x00 |
| 0x8053 | RFDLM2 | 0x00 |
| 0x8011 | INFO1 | 0x00 |
| 0x8012 | INFO2 | 0x00 |
| 0x801C | INFO3 | 0x04 |
| 0x8013 | IIR | 0x00 |
| 0x8014 | SR1 | 0x00 |
| 0x8015 | IMR1 | 0x00 |
| 0x8016 | SR2 | 0x00 |
| 0x8017 | IMR2 | 0x00 |
| 0x8018 | SR3 | 0x0C |
| 0x8019 | IMR3 | 0x00 |
| 0x801A | SR4 | 0x14 |
| 0x801B | IMR4 | 0x00 |
| 0x8021 | SR5 | 0x00 |
| 0x8022 | IMR5 | 0x00 |
| 0x8030 | LIC1 | 0x01 |
| 0x8031 | LIC2 | 0x10 |
| 0x8032 | LIC3 | 0x00 |
| 0x8033 | LIC4 | 0x00 |
| 0x8034 | TLBC | 0x00 |
| 0x8056 | RAF | 0x00 |
| 0x8057 | RNAF | 0x00 |
| 0x8040 | TAF | 0x1B |
| 0x8041 | TNAF | 0x40 |
| 0x8058 | RSiAF | 0x00 |
| 0x8059 | RSiNAF | 0x00 |
| 0x805A | RRA | 0x00 |
| 0x805B | RSa4 | 0x00 |
| 0x805C | RSa5 | 0x00 |
| 0x805D | RSa6 | 0x00 |
| 0x805E | RSa7 | 0x00 |
| 0x805F | RSa8 | 0x00 |
| 0x8042 | TSiAF | 0x00 |
| 0x8043 | TSiNAF | 0x00 |
| 0x8044 | TRA | 0x00 |
| 0x8045 | TSa4 | 0x00 |
| 0x8046 | TSa5 | 0x00 |
| 0x8047 | TSa6 | 0x00 |
| 0x8048 | TSa7 | 0x00 |
| 0x8049 | TSa8 | 0x00 |
| 0x804A | TSACR | 0x00 |
| Register Address | Register Name | Value |
| 0x8010 | IDR | 0x22 |
| 0x8000 | TSTRREG | 0x00 |
| 0x8008 | MCREG | 0x11 |
| 0x8009 | TPCR1 | 0x00 |
| 0x800A | TPCR2 | 0x00 |
| 0x8007 | T1CCR | 0x00 |
| 0x8003 | T1RCR1 | 0x00 |
| 0x8004 | T1RCR2 | 0x00 |
| 0x8005 | T1TCR1 | 0x00 |
| 0x8006 | T1TCR2 | 0x00 |
| 0x801D | E1RCR | 0x00 |
| 0x801E | E1TCR | 0x00 |
| 0x8001 | IOCR1 | 0x00 |
| 0x8002 | IOCR2 | 0x00 |
| 0x8020 | LBCR | 0x00 |
| 0x801F | BOCC | 0x00 |
| 0x8050 | RFDL | 0x00 |
| 0x8051 | TFDL | 0x1C |
| 0x8052 | RFDLM1 | 0x00 |
| 0x8053 | RFDLM2 | 0x00 |
| 0x8011 | INFO1 | 0x0F |
| 0x8012 | INFO2 | 0x00 |
| 0x801C | INFO3 | 0x04 |
| 0x8013 | IIR | 0x00 |
| 0x8014 | SR1 | 0x06 |
| 0x8015 | IMR1 | 0x00 |
| 0x8016 | SR2 | 0x8B |
| 0x8017 | IMR2 | 0x00 |
| 0x8018 | SR3 | 0x0E |
| 0x8019 | IMR3 | 0x00 |
| 0x801A | SR4 | 0x1D |
| 0x801B | IMR4 | 0x00 |
| 0x8021 | SR5 | 0x00 |
| 0x8022 | IMR5 | 0x00 |
| 0x8030 | LIC1 | 0x01 |
| 0x8031 | LIC2 | 0x10 |
| 0x8032 | LIC3 | 0x00 |
| 0x8033 | LIC4 | 0x00 |
| 0x8034 | TLBC | 0x00 |
| 0x8056 | RAF | 0x00 |
| 0x8057 | RNAF | 0x00 |
| 0x8040 | TAF | 0x1B |
| 0x8041 | TNAF | 0x40 |
| 0x8058 | RSiAF | 0x00 |
| 0x8059 | RSiNAF | 0x00 |
| 0x805A | RRA | 0x00 |
| 0x805B | RSa4 | 0x00 |
| 0x805C | RSa5 | 0x00 |
| 0x805D | RSa6 | 0x00 |
| 0x805E | RSa7 | 0x00 |
| 0x805F | RSa8 | 0x00 |
| 0x8042 | TSiAF | 0x00 |
| 0x8043 | TSiNAF | 0x00 |
| 0x8044 | TRA | 0x00 |
| 0x8045 | TSa4 | 0x00 |
| 0x8046 | TSa5 | 0x00 |
| 0x8047 | TSa6 | 0x00 |
| 0x8048 | TSa7 | 0x00 |
| 0x8049 | TSa8 | 0x00 |
| 0x804A | TSACR | 0x00 |
G.703 Synchronous Interface Mode
| Register Address | Register Name | Value |
| 0x8010 | IDR | 0x22 |
| 0x8000 | TSTRREG | 0x00 |
| 0x8008 | MCREG | 0x88 |
| 0x8009 | TPCR1 | 0x48 |
| 0x800A | TPCR2 | 0x00 |
| 0x8007 | T1CCR | 0x00 |
| 0x8003 | T1RCR1 | 0x00 |
| 0x8004 | T1RCR2 | 0x00 |
| 0x8005 | T1TCR1 | 0x00 |
| 0x8006 | T1TCR2 | 0x40 |
| 0x801D | E1RCR | 0x20 |
| 0x801E | E1TCR | 0x02 |
| 0x8001 | IOCR1 | 0x80 |
| 0x8002 | IOCR2 | 0x00 |
| 0x8020 | LBCR | 0x00 |
| 0x801F | BOCC | 0x00 |
| 0x8050 | RFDL | 0xFF |
| 0x8051 | TFDL | 0x1c |
| 0x8052 | RFDLM1 | 0x00 |
| 0x8053 | RFDLM2 | 0x00 |
| 0x8011 | INFO1 | 0x02 |
| 0x8012 | INFO2 | 0x00 |
| 0x801C | INFO3 | 0x04 |
| 0x8013 | IIR | 0x00 |
| 0x8014 | SR1 | 0x02 |
| 0x8015 | IMR1 | 0x00 |
| 0x8016 | SR2 | 0x05 |
| 0x8017 | IMR2 | 0x00 |
| 0x8018 | SR3 | 0x1C |
| 0x8019 | IMR3 | 0x00 |
| 0x801A | SR4 | 0x1F |
| 0x801B | IMR4 | 0x00 |
| 0x8021 | SR5 | 0x00 |
| 0x8022 | IMR5 | 0x00 |
| 0x8030 | LIC1 | 0x01 |
| 0x8031 | LIC2 | 0x18 |
| 0x8032 | LIC3 | 0x00 |
| 0x8033 | LIC4 | 0x00 |
| 0x8034 | TLBC | 0x00 |
| 0x8056 | RAF | 0xFF |
| 0x8057 | RNAF | 0xFF |
| 0x8040 | TAF | 0x1B |
| 0x8041 | TNAF | 0x40 |
| 0x8058 | RSiAF | 0xFF |
| 0x8059 | RSiNAF | 0xFF |
| 0x805A | RRA | 0xFF |
| 0x805B | RSa4 | 0xFF |
| 0x805C | RSa5 | 0xFF |
| 0x805D | RSa6 | 0xFF |
| 0x805E | RSa7 | 0xFF |
| 0x805F | RSa8 | 0xFF |
| 0x8042 | TSiAF | 0x00 |
| 0x8043 | TSiNAF | 0x00 |
| 0x8044 | TRA | 0x00 |
| 0x8045 | TSa4 | 0x00 |
| 0x8046 | TSa5 | 0x00 |
| 0x8047 | TSa6 | 0x00 |
| 0x8048 | TSa7 | 0x00 |
| 0x8049 | TSa8 | 0x00 |
| 0x804A | TSACR | 0x00 |
6312kHz Synchronization Interface Mode
| Register Address | Register Name | Value |
| 0x8010 | IDR | 0x22 |
| 0x8000 | TSTRREG | 0x00 |
| 0x8008 | MCREG | 0xBB |
| 0x8009 | TPCR1 | 0xF8 |
| 0x800A | TPCR2 | 0x00 |
| 0x8007 | T1CCR | 0x00 |
| 0x8003 | T1RCR1 | 0x00 |
| 0x8004 | T1RCR2 | 0x00 |
| 0x8005 | T1TCR1 | 0x00 |
| 0x8006 | T1TCR2 | 0x40 |
| 0x801D | E1RCR | 0x00 |
| 0x801E | E1TCR | 0x00 |
| 0x8001 | IOCR1 | 0x00 |
| 0x8002 | IOCR2 | 0x00 |
| 0x8020 | LBCR | 0x00 |
| 0x801F | BOCC | 0x00 |
| 0x8050 | RFDL | 0x00 |
| 0x8051 | TFDL | 0x1C |
| 0x8052 | RFDLM1 | 0x00 |
| 0x8053 | RFDLM2 | 0x00 |
| 0x8011 | INFO1 | 0x0F |
| 0x8012 | INFO2 | 0x00 |
| 0x801C | INFO3 | 0x04 |
| 0x8013 | IIR | 0x00 |
| 0x8014 | SR1 | 0x06 |
| 0x8015 | IMR1 | 0x00 |
| 0x8016 | SR2 | 0x0b |
| 0x8017 | IMR2 | 0x00 |
| 0x8018 | SR3 | 0x0E |
| 0x8019 | IMR3 | 0x00 |
| 0x801A | SR4 | 0x1F |
| 0x801B | IMR4 | 0x00 |
| 0x8021 | SR5 | 0x00 |
| 0x8022 | IMR5 | 0x00 |
| 0x8030 | LIC1 | 0x03 |
| 0x8031 | LIC2 | 0x10 |
| 0x8032 | LIC3 | 0x00 |
| 0x8033 | LIC4 | 0x00 |
| 0x8034 | TLBC | 0x00 |
| 0x8056 | RAF | 0x00 |
| 0x8057 | RNAF | 0x00 |
| 0x8040 | TAF | 0x1B |
| 0x8041 | TNAF | 0x40 |
| 0x8058 | RSiAF | 0x00 |
| 0x8059 | RSiNAF | 0x00 |
| 0x805A | RRA | 0x00 |
| 0x805B | RSa4 | 0x00 |
| 0x805C | RSa5 | 0x00 |
| 0x805D | RSa6 | 0x00 |
| 0x805E | RSa7 | 0x00 |
| 0x805F | RSa8 | 0x00 |
| 0x8042 | TSiAF | 0x00 |
| 0x8043 | TSiNAF | 0x00 |
| 0x8044 | TRA | 0x00 |
| 0x8045 | TSa4 | 0x00 |
| 0x8046 | TSa5 | 0x00 |
| 0x8047 | TSa6 | 0x00 |
| 0x8048 | TSa7 | 0x00 |
| 0x8049 | TSa8 | 0x00 |
| 0x804A | TSACR | 0x00 |
64kHz Composite Clock Mode
| Register Address | Register Name | Value |
| 0x8010 | IDR | 0x22 |
| 0x8000 | TSTRREG | 0x00 |
| 0x8008 | MCREG | 0x99 |
| 0x8009 | TPCR1 | 0x90 |
| 0x800A | TPCR2 | 0x00 |
| 0x8007 | T1CCR | 0x00 |
| 0x8003 | T1RCR1 | 0x00 |
| 0x8004 | T1RCR2 | 0x00 |
| 0x8005 | T1TCR1 | 0x00 |
| 0x8006 | T1TCR2 | 0x40 |
| 0x801D | E1RCR | 0x20 |
| 0x801E | E1TCR | 0x02 |
| 0x8001 | IOCR1 | 0x80 |
| 0x8002 | IOCR2 | 0x00 |
| 0x8020 | LBCR | 0x00 |
| 0x801F | BOCC | 0x00 |
| 0x8050 | RFDL | 0x00 |
| 0x8051 | TFDL | 0x1C |
| 0x8052 | RFDLM1 | 0x00 |
| 0x8053 | RFDLM2 | 0x00 |
| 0x8011 | INFO1 | 0x0F |
| 0x8012 | INFO2 | 0x00 |
| 0x801C | INFO3 | 0x04 |
| 0x8013 | IIR | 0x00 |
| 0x8014 | SR1 | 0x06 |
| 0x8015 | IMR1 | 0x00 |
| 0x8016 | SR2 | 0x08 |
| 0x8017 | IMR2 | 0x00 |
| 0x8018 | SR3 | 0x0C |
| 0x8019 | IMR3 | 0x00 |
| 0x801A | SR4 | 0x07 |
| 0x801B | IMR4 | 0x00 |
| 0x8021 | SR5 | 0x00 |
| 0x8022 | IMR5 | 0x00 |
| 0x8030 | LIC1 | 0x01 |
| 0x8031 | LIC2 | 0x18 |
| 0x8032 | LIC3 | 0x00 |
| 0x8033 | LIC4 | 0x00 |
| 0x8034 | TLBC | 0x00 |
| 0x8056 | RAF | 0x00 |
| 0x8057 | RNAF | 0x00 |
| 0x8040 | TAF | 0x1B |
| 0x8041 | TNAF | 0x40 |
| 0x8058 | RSiAF | 0x00 |
| 0x8059 | RSiNAF | 0x00 |
| 0x805A | RRA | 0x00 |
| 0x805B | RSa4 | 0x00 |
| 0x805C | RSa5 | 0x00 |
| 0x805D | RSa6 | 0x00 |
| 0x805E | RSa7 | 0x00 |
| 0x805F | RSa8 | 0x00 |
| 0x8042 | TSiAF | 0x00 |
| 0x8043 | TSiNAF | 0x00 |
| 0x8044 | TRA | 0x00 |
| 0x8045 | TSa4 | 0x00 |
| 0x8046 | TSa5 | 0x00 |
| 0x8047 | TSa6 | 0x00 |
| 0x8048 | TSa7 | 0x00 |
| 0x8049 | TSa8 | 0x00 |
| 0x804A | TSACR | 0x00 |