DG508A
PRODUCTIONMonolithic CMOS Analog Multiplexers
- Part Models
- 15
- 1ku List Price
- Starting From $6.92
Overview
- Improved Second Source
- Operate from ±4.5V to ±18V Supplies
- Symmetrical, Bidirectional Operation
- Logic and Enable Inputs, TTL and CMOS Compatible
- Latchup-Proof Construction
- Monolithic, Low-Power CMOS Design
Maxim's DG508A and DG509A are monolithic CMOS analog multiplexers (muxes): the DG508A is a single 8-channel (1-of-8) mux, and the DG509A is a differential 4-channel (2-of-8) mux.
Both devices guarantee break-before-make switching. Maxim guarantees these muxes will not latch up if the power supplies are turned off with the input signals still present. Maxim also guarantees continuous operation when these devices are powered by supplies ranging from ±4.5V to ±18V.
The DG508A/DG509A are plug-in upgrades for the industry-standard DG508A/DG509A, respectively. Maxim's parts have faster enable switching times and significantly lower leakage currents. The DG508A/DG509A also consume significantly lower power, making them ideal for portable equipment.
Applications
- Aircraft Heads-Up Displays
- Control Systems
- Data Acquisition Systems
- Data Logging
- Signal Routing
Documentation
Data Sheet 2
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DG508AAK | Ceramic Dual-In-Line, Narrow (0.3in) | ||
| DG508AAK/883B | Ceramic Dual-In-Line, Narrow (0.3in) | ||
| DG508AAZ/883B | Leadless Chip Carrier | ||
| DG508ABK | Ceramic Dual-In-Line, Narrow (0.3in) | ||
| DG508AC/D | DIE | ||
| DG508ACJ+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DG508ACWE+ | Small-Outline IC, Wide (0.3in) | ||
| DG508ACWE+T | Small-Outline IC, Wide (0.3in) | ||
| DG508ADJ+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DG508ADY+ | Small-Outline IC, Narrow (0.15in) | ||
| DG508ADY+T | Small-Outline IC, Narrow (0.15in) | ||
| DG508AEWE+ | Small-Outline IC, Wide (0.3in) | ||
| DG508AEWE+T | Small-Outline IC, Wide (0.3in) | ||
| DG508AMY/PR+ | Small-Outline IC, Narrow (0.15in) | ||
| DG508AMY/PR+T | Small-Outline IC, Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 3, 2018 - 1640 ASSEMBLY |
||
| DG508AAZ/883B | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog Switches & Multiplexers 8 | ||
| MAX4508 | PRODUCTION | Fault-Protected, High-Voltage Single 8-to-1/Dual 4-to-1 Multiplexers with Output Clamps |
| MAX4509 | PRODUCTION | Fault-Protected, High-Voltage Single 8-to-1/Dual 4-to-1 Multiplexers with Output Clamps |
| MAX4638 | PRODUCTION | 3.5Ω, Single 8:1 and Dual 4:1, Low-Voltage Analog Multiplexers |
| MAX4639 | PRODUCTION | 3.5Ω, Single 8:1 and Dual 4:1, Low-Voltage Analog Multiplexers |
| MAX338 | PRODUCTION | 8-Channel/Dual 4-Channel, Low-Leakage, CMOS Analog Multiplexers |
| MAX339 | PRODUCTION | 8-Channel/Dual 4-Channel, Low-Leakage, CMOS Analog Multiplexers |
| MAX398 | PRODUCTION | Precision, 8-Channel/Dual 4-Channel, Low-Voltage, CMOS Analog Multiplexers |
| MAX399 | PRODUCTION | Precision, 8-Channel/Dual 4-Channel, Low-Voltage, CMOS Analog Multiplexers |
Latest Discussions
No discussions on DG508A yet. Have something to say?
Start a Discussion on EngineerZone®