MAX398
PRODUCTIONPrecision, 8-Channel/Dual 4-Channel, Low-Voltage, CMOS Analog Multiplexers
- Part Models
- 5
- 1ku List Price
- Starting From $6.25
Overview
- Pin Compatible with Industry-Standard DG408/DG409/DG508A/DG509A
- Guaranteed On-Resistance Match Between Channels (< 6Ω)
- Low On-Resistance (< 100Ω)
- Guaranteed Flat On-Resistance over Signal Range (< 11Ω)
- Guaranteed Low Charge Injection (< 5pC)
- NO Off-Leakage Current < 1nA at +85°C
- COM Off-Leakage Current < 2.5nA at +85°C
- ESD Protection > 2000V
- +3V to +15V Single-Supply Operation ±3V to ±8V Bipolar-Supply Operation
- Low Power Consumption (< 300µW)
- Rail-to-Rail Signal Handling
- TTL/CMOS-Logic Compatible
The MAX398/MAX399 precision, monolithic, CMOS analog multiplexers (muxes) offer low on-resistance (less than 100Ω), which is matched to within 6Ω between channels and remains flat over the specified analog signal range (11Ω max). They also offer low leakage over temperature (NO off-leakage current less than 2.5nA at +85°C) and fast switching speeds (transition time less than 250ns). The MAX398 is an 8-channel device, and the MAX399 is a dual 4-channel device.
The MAX398/MAX399 are fabricated with Maxim's low-voltage silicon-gate process. Design improvements yield extremely low charge injection (less than 5pC) and guarantee electrostatic discharge protection (ESD) greater than 2000V.
These muxes operate with a single +3V to +15V supply or bipolar ±3V to ±8V supplies, while retaining CMOS-logic input compatibility and fast switching. CMOS inputs provide reduced input loading. The MAX398/MAX399 are pin compatible with the industry-standard DG408, DG409, DG508A, and DG509A.
Applications
- Audio-Signal Routing
- Automated Test Equipment (ATE)
- Battery-Powered Applications
- Communication Systems
- Guidance and Control Systems
- Heads-Up Displays
- Low-Voltage Data Acquisition
- Military Radios
- PBX, PABX
- Sample-and-Hold Circuits
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX398CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX398CSE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX398CSE+T | Small-Outline IC Narrow (0.15in) | ||
| MAX398ESE+ | Small-Outline IC Narrow (0.15in) | ||
| MAX398ESE+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX398CPE+ | PRODUCTION | |
| MAX398CSE+ | PRODUCTION | |
| MAX398CSE+T | PRODUCTION | |
| MAX398ESE+ | PRODUCTION | |
| MAX398ESE+T | PRODUCTION | |
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| MAX398CSE+ | PRODUCTION | |
| MAX398CSE+T | PRODUCTION | |
| MAX398ESE+ | PRODUCTION | |
| MAX398ESE+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX398ESE+ | PRODUCTION | |
| MAX398ESE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX398ESE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX398 yet. Have something to say?
Start a Discussion on EngineerZone®