DG413
PRODUCTIONImproved, Quad, SPST Analog Switches
- Part Models
- 13
- 1ku List Price
- Starting From $3.02
Overview
- Plug-In Upgrade for Industry-Standard DG411/DG412/DG413
- Improved RDS(ON) Match Between Channels (3Ω max)
- Guaranteed RFLAT(ON) Over Signal Range (Δ4Ω)
- Improved Charge Injection (10pC max)
- Improved Off-Leakage Current Over Temperature(< 5nA at +85°C)
- Withstand Electrostatic Discharge (2000V min) per Method 3015.7
- Low RDS(ON)(35Ω max)
- Single-Supply Operation +10V to +30V
- Bipolar-Supply Operation ±4.5V to ±20V
- Low Power Consumption (35µW max)
- Rail-to-Rail Signal Handling
- TTL/CMOS-Logic Compatible
Maxim's redesigned DG411/DG412/DG413 analog switches now feature low on-resistance matching between switches (3Ω max) and guaranteed on-resistance flatness over the signal range (Δ4Ω max). These low on-resistance switches conduct equally well in either direction. They guarantee low charge injection, low power consumption, and an ESD tolerance of 2000V minimum per Method 3015.7. The new design offers lower off-leakage current over temperature (less than 5nA at +85°C).
The DG411/DG412/DG413 are quad, single-pole/single-throw (SPST) analog switches. The DG411 is normally closed (NC), and the DG412 is normally open (NO). The DG413 has two NC switches and two NO switches. Switching times are less than 150ns max for tON and less than 100ns max for tOFF. These devices operate from a single +10V to +30V supply, or bipolar ±4.5V to ±20V supplies. Maxim's improved DG411/DG412/DG413 are fabricated with a 44V silicon-gate process.
Applications
- Audio Signal Routing
- Battery-Operated Systems
- Communication Systems
- Heads-Up Displays
- Military Radios
- PBX, PABX
- Sample-and-Hold Circuits
- Test Equipment
Documentation
Data Sheet 2
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DG413AK | Ceramic Dual-In-Line, Narrow (0.3in) | ||
| DG413AK/883B | Ceramic Dual-In-Line, Narrow (0.3in) | ||
| DG413C/D | DIE | ||
| DG413CJ+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DG413CUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| DG413CUE+T | TSSOP_4.4 / TSSOP_6.1 | ||
| DG413CY+ | Small-Outline IC, Narrow (0.15in) | ||
| DG413CY+T | Small-Outline IC, Narrow (0.15in) | ||
| DG413DJ+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| DG413DY+ | Small-Outline IC, Narrow (0.15in) | ||
| DG413DY+T | Small-Outline IC, Narrow (0.15in) | ||
| DG413EUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| DG413EUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| DG413CUE+ | PRODUCTION | |
| DG413CUE+T | PRODUCTION | |
| DG413EUE+ | PRODUCTION | |
| DG413EUE+T | PRODUCTION | |
|
Aug 18, 2021 - 1702RA ASSEMBLY |
||
| DG413CY+ | PRODUCTION | |
| DG413CY+T | PRODUCTION | |
| DG413DY+T | PRODUCTION | |
|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
| DG413DY+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on DG413 yet. Have something to say?
Start a Discussion on EngineerZone®