MAX312L
PRODUCTION10Ω, Quad, SPST, +3V Logic-Compatible Analog Switches
10Ω, Quad SPST Switches Offer +3V Logic-Compatibility and Immunity from Latch-up Relating to Power Supply Sequencing
- Part Models
- 8
- 1ku List Price
- Starting From $4.32
Overview
- +3V Logic-Compatible Digital Inputs
- VIH= 2.0V
- VIL = 0.8V
- Pin Compatible with MAX312/MAX313/MAX314 and DG411/DG412/DG413
- Low On-Resistance (10Ω max)
- Guaranteed RON Match Between Channels (1.5Ω max)
- Guaranteed RON Flatness over Specified Signal Range (2Ω max)
- Crosstalk > 96dB at 20kHz
- Single-Supply Operation: +4.5V to +36V Dual-Supply Operation: ±4.5V to ±20V
- Rail-to-Rail Signal Handling
Maxim's MAX312L/MAX313L/MAX314L analog switches feature low on-resistance (10Ω max) and 1.5Ω on-resistance matching between channels. These switches are +3V logic compatible when powered from ±15V or +12V supplies. The switches conduct equally well in either direction, and offer low leakage over temperature (2.5nA at +85°C).
The MAX312L/MAX313L/MAX314L are quad, single-pole/single-throw (SPST) analog switches. The MAX312L is normally closed (NC), and the MAX313L is normally open (NO). The MAX314L has two NC switches and two NO switches. All three devices operate from a single +4.5V to +36V supply or from dual ±4.5V to ±20V, and are available in 16-pin TSSOP, SO, and DIP packages.
Applications
- Audio-Signal Routing
- Avionics
- Communication Systems
- Data Acquisition
- PBX/PABX Systems
- Sample-and-Hold Circuits
- Test Equipment
- XDSL Modems
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX312LCSE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX312LCSE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX312LCUE+ | Thin Shrink Small-Outline Package | ||
| MAX312LCUE+T | Thin Shrink Small-Outline Package | ||
| MAX312LESE+ | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX312LESE+T | 16-Lead SOIC (3.9mm x 9.9mm x 1.55mm) | ||
| MAX312LEUE+ | Thin Shrink Small-Outline Package | ||
| MAX312LEUE+T | Thin Shrink Small-Outline Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 2444A WAFER FAB |
||
| MAX312LCSE+ | PRODUCTION | |
| MAX312LCSE+T | PRODUCTION | |
| MAX312LCUE+ | PRODUCTION | |
| MAX312LCUE+T | PRODUCTION | |
| MAX312LESE+ | PRODUCTION | |
| MAX312LESE+T | PRODUCTION | |
| MAX312LEUE+ | PRODUCTION | |
| MAX312LEUE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX312LCSE+T | PRODUCTION | |
| MAX312LESE+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX312LCUE+ | PRODUCTION | |
| MAX312LCUE+T | PRODUCTION | |
| MAX312LEUE+ | PRODUCTION | |
| MAX312LEUE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX312LCUE+T | PRODUCTION | |
| MAX312LEUE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX312
- MAX312L
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Latest Discussions
No discussions on MAX312L yet. Have something to say?
Start a Discussion on EngineerZone®