ADuM7442S
RECOMMENDED FOR NEW DESIGNSAerospace 25 MBPS Quad-Channel Digital Isolator
- Part Models
- 2
- 1ku List Price
- Starting From $487.28
Overview
- Small 16-lead Flatpack package
- 200 V rms isolation rating
- Low power operation
- 5 V operation
- 20 mA per channel maximum at 25 Mbps
- 3.3 V operation
- 14 mA per channel maximum at 25 Mbps
- Bidirectional communication
- Up to 25 Mbps data rate (NRZ)
- 3 V/5 V level translation
- High temperature operation: 125°C
- 100K Radiation Performance
The ADuM7442S is a 4-channel digital isolator based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technologies, this isolation component provides outstanding performance characteristics superior to the alternatives, such as optocoupler devices and other integrated couplers.
The ADuM7442S quad digital isolation device is packaged in a small 16-lead Flatpack. It offers very low power consumption, consuming one-tenth to one-sixth the power of comparable isolators at comparable data rates up to 25 Mbps. Despite the low power consumption, the ADuM7442S provides low pulse width distortion (<5 ns). The ADuM7442S also has an input glitch filter to protect against extraneous noise disturbances.
The ADuM7442S isolator provides four independent isolation channels up to 25 Mbps. The ADuM7442S operates with the supply voltage on either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. All products also have an output default high logic state in the absence of the input signal.
Applications
- General-purpose, multichannel isolation
- SPI interface/data converter isolation
- RS-232/RS-422/RS-485 transceivers
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Video 1
Single Event Effects Radiation Reports 1
High Dose Rate Radiation Reports 1
Thought Leadership 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM7442AF-EMX | 16-Lead FlatPack | ||
| ADUM7442R703F | 16-Lead FlatPack |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 10, 2025 - 25_0243 ADUM7442S Data Sheet Limit Revision |
||
| ADUM7442AF-EMX | PRODUCTION | |
| ADUM7442R703F | PRODUCTION | |
|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| ADUM7442AF-EMX | PRODUCTION | |
| ADUM7442R703F | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.