ADuM210N
RECOMMENDED FOR NEW DESIGNS3 kV rms, Single-Channel Digital Isolator
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- High common-mode transient immunity: 100 kV/µs
- High robustness to radiated and conducted noise
- Low propagation delay
13 ns maximum for 5 V operation
15 ns maximum for 1.8 V operation - 150 Mbps maximum data rate
- Safety and regulatory approvals
- UL 1577
- VISO = 5000 V rms for 1 minute
- IEC/EN/CSA 60950-1
- IEC/CSA 60601-1
- IEC/CSA 61010-1
- CQC GB 4943.1 (pending)
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 849 V peak
- VIORM = 849 V peak
- UL 1577
- Low dynamic power consumption
- 1.8 V to 5 V level translation
- High temperature operation: 125°C
- Fail-safe high or low options
- 8-lead, RoHS-compliant, SOIC_IC package
- See data sheet for additional features
The ADuM210N is single-channel digital isolators based on Analog Devices, Inc., iCoupler® technology. Combining high speed, complementary metal-oxide semiconductor (CMOS) and monolithic air core transformer technology, this isolation component provides outstanding performance characteristics, superior to alternatives such as optocoupler devices and other integrated couplers. The maximum propagation delay is 13 ns with a pulse width distortion of less than 3 ns at 5 V operation.
The ADuM210N supports data rates as high as 150 Mbps with a withstand voltage rating of 5.0 kV rms. The device operates with the supply voltage on either side ranging from 1.8 V to 5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier.
Unlike other optocoupler alternatives, dc correctness is ensured in the absence of input logic transitions. Two different fail-safe options are available, in which the outputs transition to a pre-determined state when the input power supply is not applied or the inputs are disabled.
Applications
- General-purpose single-channel isolation
- Industrial field bus isolation
Documentation
Data Sheet 1
User Guide 1
Safety and Regulatory Compliance 1
Video 1
Solutions Bulletin & Brochure 1
Safety and Regulatory Compliance 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM210N0BRIZ | 8-Lead SOIC (Increased Creepage) | ||
| ADUM210N0BRIZ-RL | 8-Lead SOIC (Increased Creepage) | ||
| ADUM210N1BRIZ | 8-Lead SOIC (Increased Creepage) | ||
| ADUM210N1BRIZ-RL | 8-Lead SOIC (Increased Creepage) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM321N | RECOMMENDED FOR NEW DESIGNS | 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators |