ADXRS646
PRODUCTIONHigh Stability, Low Noise Vibration Rejecting Yaw Rate Gyroscope
- Part Models
- 4
- 1ku List Price
- Starting From $92.04
Overview
- Complete rate gyroscope on a single chip
- Z-axis (yaw rate) response
- 12°/hour bias stability
- 0.01°/√second angle random walk
- High vibration rejection over wide frequency
- Measurement range extendable to a maximum of ±450°/sec
- 10,000 g powered shock survivability
- Ratiometric to referenced supply
- 6 V single-supply operation
- See data sheet for additional features
- Download ADXRS646-EP data sheet (pdf)
- Temperature range: −55°C to +105°C
- Controlled manufacturing baseline
- One assembly/test site
- One fabrication site
- Enhanced product change notification
- Qualification data available on request
- V62/14618 DSCC Drawing Number
The ADXRS646 is a high performance angular rate sensor (gyroscope) that offers excellent vibration immunity. Bias stability is a widely-recognized figure of merit for high performance gyroscopes, but in real-world applications, vibration sensitivity is often a more significant performance limitation and should be considered in gyroscope selection. The ADXRS646 offers superior vibration immunity and acceleration rejection as well as a low bias drift of 12°/hr (typical), enabling it to offer rate sensing in harsh environments where shock and vibration are present.
The ADXRS646 is manufactured using the Analog Devices, Inc., patented high volume BiMOS surface-micromachining process. An advanced, differential, quad sensor design provides the improved acceleration and vibration rejection. The output signal, RATEOUT, is a voltage proportional to angular rate about the axis normal to the top surface of the package. The measurement range is a minimum of ±250°/sec. The output is ratiometric with respect to a provided reference supply. Other external capacitors are required for operation.
A temperature output is provided for compensation techniques. Two digital self-test inputs electromechanically excite the sensor to test proper operation of both the sensor and the signal conditioning circuits.
The ADXRS646 is available in a 7 mm × 7 mm × 3 mm CBGA chip-scale package.
APPLICATIONS
- Industrial applications
- Severe mechanical environments
- Platform stabilization
Documentation
Data Sheet 3
User Guide 1
Technical Articles 2
Video 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXRS646BBGZ | 32-Ball Ceramic BGA (6.85mm x 6.85mm x 3.8mm) | ||
| ADXRS646BBGZ-RL | 32-Ball Ceramic BGA (6.85mm x 6.85mm x 3.8mm) | ||
| ADXRS646TBGZ-EP | 32-Ball Ceramic BGA (6.85mm x 6.85mm x 3.8mm) | ||
| ADXRS646TBGZ-EP-RL | 32-Ball Ceramic BGA (6.85mm x 6.85mm x 3.8mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 16, 2018 - 17_0022 Assembly Transfer of Select MEMS in LCC, CBGA and LCC_V Packages to Cirtek Electronic Corporation |
||
| ADXRS646BBGZ | PRODUCTION | |
| ADXRS646BBGZ-RL | PRODUCTION | |
| ADXRS646TBGZ-EP | PRODUCTION | |
| ADXRS646TBGZ-EP-RL | PRODUCTION | |
|
Oct 17, 2013 - 13_0220 ADXRS646/ADXRS646-EP Die Revision and Datasheet Update |
||
| ADXRS646BBGZ | PRODUCTION | |
| ADXRS646BBGZ-RL | PRODUCTION | |
| ADXRS646TBGZ-EP | PRODUCTION | |
| ADXRS646TBGZ-EP-RL | PRODUCTION | |
|
Aug 22, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped MEMS Devices |
||
| ADXRS646BBGZ | PRODUCTION | |
| ADXRS646BBGZ-RL | PRODUCTION | |
| ADXRS646TBGZ-EP | PRODUCTION | |
| ADXRS646TBGZ-EP-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.