ADXL359
RECOMMENDED FOR NEW DESIGNSLow Noise, Low Drift, Low Power 3-Axis MEMS Accelerometer
- Part Models
- 3
- 1ku List Price
- Starting From $14.96
Overview
- 0 g offset vs. temperature (all axes): 0.45 mg/°C typical
- Ultralow noise density (all axes): 80 μg/√Hz
- Low power, VSUPPLY (LDO enabled)
- In measurement mode: 200 μA
- In standby mode: 21 μA
- Digital output features
- Digital SPI and limited I2C interfaces supported
- 20-bit ADC
- Data interpolation routine for synchronous sampling
- Programmable high-pass and low-pass digital filters
- Integrated temperature sensor
- Voltage range options
- VSUPPLY with internal regulators: 2.25 V to 3.6 V
- V1P8ANA, V1P8DIG with internal LDO regulator bypassed: 1.8 V typical ± 10%
- Operating temperature range: −40°C to +125°C
- 14-terminal, 4 mm × 4 mm × 1.04 mm, LGA package
The digital output ADXL3591 is a low noise density, low 0 g offset drift, low power, 3-axis microelectromechanical system (MEMS) accelerometer with selectable measurement ranges. The ADXL359 supports the ±10 g, ±20 g, and ±40 g ranges.
The ADXL359 offers industry leading noise, minimal offset drift over temperature, and long-term stability, enabling precision applications with minimal calibration.
The low drift, low noise, and low power ADXL359 enables accurate tilt measurement in an environment with high vibration, such as airborne inertial measurement units (IMUs). The low noise over higher frequencies is ideal for wireless condition monitoring.
The ADXL359 multifunction pin names may be referenced only by their relevant function for either the serial peripheral interface (SPI) or limited I2C interface.
APPLICATIONS
- IMUs and altitude and heading reference systems (AHRSs)
- Platform stabilization systems
- Vibration sensing
- Structural health monitoring
- Tilt sensing
- Robotics
- Condition monitoring
Protected by U.S. Patents 8,472,270; 9,041,462; 8,665,627; 8,917,099; 6,892,576; 9,297,825; and 7,956,621.
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Video 2
Device Drivers 1
Solutions Bulletin & Brochure 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL359BCCZ | 14-Lead LGA (4mm x 4mm x 1.04mm) | ||
| ADXL359BCCZ-RL | 14-Lead LGA (4mm x 4mm x 1.04mm) | ||
| ADXL359BCCZ-RL7 | 14-Lead LGA (4mm x 4mm x 1.04mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?