ADXL1004
RECOMMENDED FOR NEW DESIGNSLow Noise, Wide Bandwidth, MEMS Accelerometer
- Part Models
- 3
- 1ku List Price
- Starting From $54.34
Overview
- Single, in plane axis accelerometer with analog output
- Full-scale range: ±500 g
- Linear frequency response range: dc to 24 kHz typical (3 dB point)
- Resonant frequency: 45 kHz typical
- Ultralow noise density: 125 μg/√Hz
- Overrange sensing plus dc coupling allows fast recovery time
- Complete electromechanical self test
- Sensitivity performance
- Sensitivity stability over temperature within 5%
- Linearity to ±0.25% of full-scale range
- Cross axis sensitivity: ±1.5% (Z-axis acceleration affect on X-axis; Y-axis acceleration affect on X-axis)
- Single-supply operation
- Output voltage ratiometric to supply
- Low power consumption: 1.0 mA typical
- Power saving standby operation mode with fast recovery
- RoHS compliant
- −40°C to +125°C operating temperature range
- 32-lead, 5 mm × 5 mm × 1.80 mm LFCSP package
The ADXL1004 delivers ultralow noise density over an extended frequency range and is optimized for bearing fault detection and diagnostics. The ADXL1004 has typical noise density of 125 μg/√Hz across the linear frequency range. Microelectronicmechanical systems (MEMS) accelerometers have stable and repeatable sensitivity, and are immune to external shocks up to 10,000 g.
The integrated signal conditioning electronics enable such features as full electrostatic self test (ST) and an overrange (OR) indicator, useful for embedded applications. With low power and single-supply operation of 3.3 V to 5.25 V, the ADXL1004 also enables wireless sensing product design. The ADXL1004 is available in a 5 mm × 5 mm × 1.80 mm LFCSP package, and operates over the −40°C to +125°C temperature range.
Applications
- Condition monitoring
- Predictive maintenance
- Asset health
- Test and measurement
- Health usage monitoring system (HUMSs)
- Acoustic emissions
Documentation
Data Sheet 1
User Guide 1
Technical Articles 5
Video 1
Brochure 3
Analog Dialogue 3
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL1004BCPZ | 32-Lead LFCSP (5mm x 5mm x 1.8mm w/ EP) | ||
| ADXL1004BCPZ-RL | 32-Lead LFCSP (5mm x 5mm x 1.8mm w/ EP) | ||
| ADXL1004BCPZ-RL7 | 32-Lead LFCSP (5mm x 5mm x 1.8mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.