ADUM7240
PRODUCTION1 kV Dual Channel Digital Isolators (2/0 channel directionality)
- Part Models
- 4
- 1ku List Price
- Starting From $1.13
Overview
- Narrow-body, RoHS-compliant, 8-lead SOIC
- Safety and regulatory approvals
- UL recognition
- UL 1577: 1000 V rms for 1 minute
- Low power operation
- 5 V operation
- 2.4 mA per channel maximum at 0 Mbps to 1 Mbps
- 11.8 mA per channel maximum at 25 Mbps
- 3.3 V operation
- 1.7 mA per channel maximum at 0 Mbps to 1 Mbps
- 8.2 mA per channel maximum at 25 Mbps
- Bidirectional communication
- Up to 25 Mbps data rate (NRZ)
- 3 V/5 V level translation
- High temperature operation: 105°C
- High common-mode transient immunity: >15 kV/μs
The ADuM7240 / ADuM7241 are dual channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core trans-former technologies, these isolation components provide outstanding performance characteristics superior to the alternatives, such as optocoupler devices and other integrated couplers.
The ADuM7240 / ADuM7241 dual 1 kV digital isolation devices are packaged in a narrow-body 8-lead SOIC. The ADuM7240/ ADuM7241 offer a cost-effective option compared to 2.5 kV or 5 kV isolators where only functional isolation is needed.
Like other Analog Devices isolators, the ADuM7240 / ADuM7241 offer very low power consumption, consuming one-tenth to one-sixth the power of comparable isolators at data rates up to 25 Mbps. Despite the low power consumption, all models of the ADuM7240/ADuM7241 provide low pulse width distortion (<5 ns for C grade). In addition, every model has an input glitch filter to protect against extraneous noise disturbances.
The ADuM7240 / ADuM7241 provide two independent isolation channels and are available in two channel configurations with 1 Mbps or 25 Mbps data rates (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 3.0 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling voltage translation functionality across the isolation barrier. The ADuM7240 / ADuM7241 also have an output default high logic state in the absence of input power.
APPLICATIONS
- General-purpose multichannel isolation
- Data converter isolation
- Industrial field bus isolation
Documentation
Data Sheet 1
Safety and Regulatory Compliance 1
Video 1
Solutions Bulletin & Brochure 1
Safety and Regulatory Compliance 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM7240ARZ | 8-Lead SOIC | ||
| ADUM7240ARZ-RL7 | 8-Lead SOIC | ||
| ADUM7240CRZ | 8-Lead SOIC | ||
| ADUM7240CRZ-RL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 2, 2017 - 17_0007 Assembly Site Transfer to ASE Chungli and Addition of a Polyimide Passivation Layer to the ADuM7240/ADuM7241 Devices |
||
| ADUM7240ARZ | PRODUCTION | |
| ADUM7240ARZ-RL7 | PRODUCTION | |
| ADUM7240CRZ | PRODUCTION | |
| ADUM7240CRZ-RL7 | PRODUCTION | |
|
May 22, 2012 - 12_0121 ADuM7240/ADuM7241 Data Sheet Specification Change |
||
| ADUM7240ARZ | PRODUCTION | |
| ADUM7240ARZ-RL7 | PRODUCTION | |
| ADUM7240CRZ | PRODUCTION | |
| ADUM7240CRZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADUM320N | RECOMMENDED FOR NEW DESIGNS | 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators |