ADTR1104

RECOMMENDED FOR NEW DESIGNS

8GHz to 12GHz, 9W, Front-End IC

Viewing:

Overview

  • Operates from 8.0GHz to 12GHz
  • 39.5dBm typical transmit state POUT at 8.5GHz to 10.5GHz
  • 35dB typical transmit state small signal gain at 8.5GHz to 10.5GHz
  • 23dB typical receive state small signal gain at 8.0GHz to 10.5GHz
  • Coupled power amplifier output for power detection
  • Integrated RF power detector on the transmit path
  • Integrated limiter on the receive path

The ADTR1104 is a compact, 8.0GHz to 12GHz, front-end IC with an integrated power amplifier, low noise amplifier (LNA), and a reflective SPDT switch. These integrated features make the device ideal for phased array antenna and radar applications. The front-end IC offers a 39.5dBm typical output power (POUT) and a 35dB typical small signal gain in the transmit state from 8.5GHz to 10.5GHz, and the ADTR1104 offers a 23dB typical small signal gain in the receive state from 8.0GHz to 10.5GHz. The device has a directional coupler as well as analog voltage outputs for power detection. In addition, the ADTR1104 also includes an integrated limiter that limits the power to the LNA. The RF input and outputs (I/Os) are internally matched to 50Ω.

For more information on the ADTR1104, contact TR.Modules@analog.com.

ADTR1104
8GHz to 12GHz, 9W, Front-End IC
ADTR1104 Functional Block Diagram ADTR1104 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

EM-Plugs NEW

EM-Based RF Digital Twin Models

View Details

Tools & Simulations

Latest Discussions

No discussions on ADTR1104 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed