ADSP-CM419F

Obsolete

Dual-Core: 240MHz ARM Cortex-M4 and Cortex-M0 with 13+ ENOB ADC, BGA 210

Viewing:

Overview

  • 240MHz ARM Cortex-M4 (with floating-point unit) with up to 160K Byte zero-wait-state ECC SRAM
  • Safety based dual-independent-core concept
  • Up to 1M Byte high performance ECC FLASH that can execute instructions at near SRAM speed
  • Highest precision, low latency 31-channel analog front end
  • 100 MHz ARM Cortex-M0 supervisor core with 32K Byte zerowait-state ECC SRAM
  • Single 3.3 V power supply
  • Static memory controller (SMC) with asynchronous memory interface that supports 8-bit and 16-bit memories
  • Enhanced, 24-channel precision PWM unit
  • Four 3rd or 4th order SINC filters for glueless connection of sigma-delta modulators
  • Hardware-based harmonic analysis engine
  • FFT Arcing Detection
  • See data sheet for additional features
ADSP-CM419F
Dual-Core: 240MHz ARM Cortex-M4 and Cortex-M0 with 13+ ENOB ADC, BGA 210
ADSP-CM411F-412F-413F-416F-417F-418F-419F Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

No discussions on ADSP-CM419F yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed