Data Sheet Errata
                            
            Documentation Errata for ADSP-CM41x Mixed-Signal Control Processor with ARM Cortex-M4/ARM Cortex-M0 and 16-bit ADCs Hardware Reference
Doc ID: DOC-1763
Change
For the PWM_CHANCFG Configuration registers, the timer options are:
- PWMAH \ AL – Timer 0 & Timer 1
 - PWMBH \ BL – Timer 0 & Timer 2
 - PWMCH \ CL – Timer 0 & Timer 3
 - PWMDH \ DL – Timer 0 & Timer 4
 
In the Table
For PWM_CHANCFG.REFTMRD, the bit description should be:
The PWM_CHANCFG.REFTMRD bit selects whether the PWM uses PWMTMR0 or PWMTMR4 as the reference timer for Channel D operation.
The enumerations description should be:
0 = PWMTMR0 is Channel D reference
1 = PWMTMR4 is Channel D reference
For PWM_CHANCFG.REFTMRC, the bit description should be:
The PWM_CHANCFG.REFTMRC bit selects whether the PWM uses PWMTMR0 or PWMTMR3 as the reference timer for Channel C operation.
The enumerations description should be:
0 = PWMTMR0 is Channel C reference
1 = PWMTMR3 is Channel C reference
For PWM_CHANCFG.REFTMRB, the bit description should be:
The PWM_CHANCFG.REFTMRB bit selects whether the PWM uses PWMTMR0 or PWMTMR2 as the reference timer for Channel B operation.
The enumerations description should be:
0 = PWMTMR0 is Channel B reference
1 = PWMTMR2 is Channel B reference
Last Update Date: Jan 8 2019