ADSD3500
RECOMMENDED FOR NEW DESIGNSTime-of-Flight Depth Image Signal Processor
- Part Models
- 2
- 1ku List Price
- Starting From $9.66
Overview
- Depth processor for Analog Devices Time-of-Flight imagers
- Full depth processing at 640x480 resolution, up to 90 FPS
- Partial depth processing at 1024x1024 resolution, up to 30 FPS
- On-chip SRAM for frame buffering & manipulation
- Arm Cortex-M33 processor for data flow control
- 4-lane MIPI CSI-2 receiver interface, 2.5 Gbps per lane
- 2-lane MIPI CSI-2 transmitter interface, 2.5 Gbps per lane
- I2C Master & Slave (1 MHz), I3C Slave (12.5 MHz)
- QSPI Master & Slave (40 MHz)
- 22 GPIO for external connectivity
- Crystal oscillator (24 MHz) or external clock (24 MHz, 19.2 MHz)
- 1.8V I/O supply, 0.8V core supply
- 3.47mm x 3.47mm WLCSP with 9x9 ball array
The ADSD3500 is a Time-of-Flight (ToF) Depth Image Signal Processor (ISP) for Analog Devices ToF products such as the ADTF3175 and ADSD3030. The Depth ISP processes the raw phase frames from the ToF imager, generating the final radial depth, active brightness (AB), and confidence frames. The ADSD3500 supports full computation of depth, active brightness and confidence data for 640x480 resolution, and partial depth computation (pre-phase unwrap) for 1024x1024 resolution. Data and processing flow is controlled using the integrated ARM® Cortex®-M33. Computation is performed using dedicated hardware and memory, enabling a low power ToF depth ISP solution. The ADSD3500 also controls the boot-up of the image sensor module, loading of calibration data, and triggering of frames.
The image data receiver (Rx) and transmitter (Tx) ports use standard Mobile Industry Processor Interface (MIPI) Camera Serial Link 2 (CSI-2) interfaces. Processor programming and operation are controlled through 4-wire QSPI, I2C, and I3C serial interfaces.
The ADSD3500 is available in a 3.47mm x 3.47mm WLCSP, and is specified over an operating temperature range of -25°C to +85°C.
APPLICATIONS
- Augmented reality (AR) systems
- Robotics
- Building automation
- Machine vision systems
Documentation
Data Sheet 1
Technical Articles 1
Video 1
Solutions Bulletin & Brochure 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSD3500BCBZRL | WLCSP | ||
| ADSD3500BCBZRL7 | WLCSP |
This is the most up-to-date revision of the Data Sheet.