ADRF5715

RECOMMENDED FOR NEW DESIGNS

Silicon Digital Attenuator, 1-Bit, 1 MHz to 30 GHz

Viewing:

Overview

  • Ultrawideband frequency range: 1 MHz to 30 GHz
  • Attenuation range: 16 dB typical
  • Low insertion loss
    • 0.6 dB at 8 GHz
    • 0.8 dB at 18 GHz
    • 1.15 dB at 30 GHz
  • Attenuation accuracy
    • ±0.15 dB typical up to 18 GHz
    • ±0.20 dB typical 18 GHz up to 30 GHz
  • High input linearity
    • P0.1dB insertion loss state: 33 dBm typical
    • P0.1dB 16 dB attenuation state: 30 dBm typical
    • IP3 insertion loss state: 51 dBm typical
    • IP3 16 dB attenuation state: 49 dBm typical
  • High RF power handling
    • Input at ATTIN and ATTOUT
      • 30 dBm typical steady state average
      • 33 dBm typical steady state peak
  • RF amplitude settling time (0.1 dB of final RFOUT): 6.5 μs typical
  • Single-supply operation supported
  • Tight in relative phase
  • No low frequency spurious signals
  • CMOS-/LVTTL-compatible
  • 12-terminal, 2.25 mm x 2.25 mm, land grid array [LGA] package

The ADRF5715 is a silicon, 1-bit digital attenuator with 16 dB attenuation.

The ADRF5715 operates from 1 MHz to 30 GHz with better than 1.15 dB of insertion loss and excellent attenuation accuracy. The ATTIN and ATTOUT port of the ADRF5715 have an RF power handling capability of 30 dBm steady state average and 33 dBm steady state peak.

The ADRF5715 requires a dual-supply voltage of +3.3 V and −3.3 V. The device features complementary metal-oxide semiconductor (CMOS)-/low voltage transistor to transistor logic (LVTTL)-compatible controls.

The ADRF5715 can also operate with a single positive supply voltage (VDD) applied while the negative supply voltage (VSS) is tied to ground. See the Theory of Operation section for more details.

The ADRF5715 RF ports are designed to match a characteristic impedance of 50 Ω. The ADRF5715 comes in a 12-terminal, 2.25 mm × 2.25 mm, RoHS-compliant, LGA package and operates from −40°C to +105°C.

APPLICATIONS

  • Industrial scanners
  • Test and instrumentation
  • Cellular infrastructure: 5G millimeter wave
  • Military radios, radars, electronic counter measures (ECMs)
  • Microwave radios and very small aperture terminals (VSATs)
  • ADRF5715
    Silicon Digital Attenuator, 1-Bit, 1 MHz to 30 GHz
    ADRF5715 - Functional Block Diagram ADRF5715 - Pin Configuration ADRF5715 Evaluation Board - TOP ADRF5714/ADRF5715  Evaluation Board - Top View ADRF5714/ADRF5715 Evaluation Board - Bottom View ADRF5714/ADRF5715 Evaluation Board - Angle View
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    EM-Plugs NEW

    EM-Based RF Digital Twin Models

    View Details

    Tools & Simulations


    Evaluation Kits

    eval board
    EVAL-ADRF5715

    Evaluation of the ADRF5715 Silicon Digital Attenuator, 1-Bit, 1 MHz to 30 GHz

    Features and Benefits

    • Full featured evaluation board for the ADRF5715
    • Easy connection to test equipment
    • Additional through line for calibration

    Product Details

    The ADRF5715 is a 1-bit digital attenuator with 16 dB attenuation control range manufactured in the silicon on insulator (SOI) process.

    This user guide describes the ADRF5715-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5715. A photograph of the evaluation board is shown above.

    For full details on the ADRF5715, see the ADRF5715 data sheet, which should be consulted in conjunction with this user guide when using the ADRF5715-EVALZ.

    EVAL-ADRF5715
    Evaluation of the ADRF5715 Silicon Digital Attenuator, 1-Bit, 1 MHz to 30 GHz
    ADRF5715 Evaluation Board - TOP ADRF5714/ADRF5715  Evaluation Board - Top View ADRF5714/ADRF5715 Evaluation Board - Bottom View ADRF5714/ADRF5715 Evaluation Board - Angle View

    Latest Discussions

    No discussions on ADRF5715 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed