ADRF5203

RECOMMENDED FOR NEW DESIGNS

DC to 12GHz, Differential, Nonreflective, Silicon SPDT Switch

Viewing:

Overview

  • Frequency range: DC to 12GHz
  • DC voltage range: ±8V
  • DC (RON): <2.5 Ω
  • Fully differential 100Ω design
  • Low insertion loss
    • 0.65dB typical to 6GHz
    • 0.9dB typical to 10GHz
    • 1.1dB typical to 12GHz
  • High isolation (terminated mode)
    • >48 dB typical to 6GHz
    • >41 dB typical to 10GHz
    • >37 dB typical to 12GHz
  • High input linearity
    • P0.1dB: 33dBm typical
    • IP3: 51dBm typical
  • High power handling
    • 31dBm through path
    • 24dBm terminated path
  • On time: 1.9μs
  • 0.1dB settling time: 3.2μs
  • All off state control
  • Termination control: 100Ω differential or high-Z (reflective)
  • 22-terminal, 3mm × 3mm, RoHS-compliant, land grid array (LGA) package/li>

The ADRF5203 is a silicon, differential, SPDT switch. The ADRF5203 operates from DC to 12GHz with an insertion loss of better than 1.1dB and an isolation higher than 37dB. The device has a DC input voltage range of ±8 V and RF input power handling of differential 31dBm for through paths and 24dBm for terminated paths.

The ADRF5203 operates with dual-supply voltages of ±12V. The ADRF5203 employs complementary metal-oxide semiconductor (CMOS)- and low voltage transistor logic (LVTTL)-compatible controls. The ADRF5203 has an enable control to feature its all off state function. The high-Z control selects the termination (100Ω or high-Z) on the unselected RF channel.

The ADRF5203 comes in a 22-terminal, 3 mm × 3 mm, RoHS compliant, land grid array (LGA) package and can operate from −40°C to +105°C.

APPLICATIONS

  • Test instrumentation
  • Data converter interfaces
  • High data rate interfaces
  • ADRF5203
    DC to 12GHz, Differential, Nonreflective, Silicon SPDT Switch
    ADRF5203 Functional Block Diagram ADRF5203 Pin Configuration ADRF5203 - Chip Image
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations


    Evaluation Kits

    eval board
    EVAL-ADRF5203

    Evaluation of the ADRF5203 DC to 12GHz, Differential, Nonreflective, Silicon SPDT Switch

    Features and Benefits

    • Full-featured evaluation board for the ADRF5203
    • Easy connection to the test equipment
    • Thru line for calibration

    Product Details

    The ADRF5203 is a differential SPDT switch with DC input range ±8V manufactured in the silicon process.

    This user guide describes the ADRF5203-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5203. Figure 1 shows a photograph of the evaluation board.

    Full specifications on the ADRF5203 are available in the ADRF5203 data sheet from Analog Devices, Inc. Consult the data sheet with this user guide when using the ADRF5203-EVALZ evaluation board.

    EVAL-ADRF5203
    Evaluation of the ADRF5203 DC to 12GHz, Differential, Nonreflective, Silicon SPDT Switch
    EVAL-ADRF5203 Board Photo Angle View EVAL-ADRF5203 Board Photo Bottom View EVAL-ADRF5203 Board Photo Top View

    Latest Discussions

    Recently Viewed