Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR5044

PRODUCTION

Precision Micropower Shunt Mode Voltage Reference Applications (4.096 Vout)

Viewing:

Overview

  • Ultracompact SC70 and SOT-23 packages
  • Low temperature coefficient: 75 ppm/°C (maximum)
  • Pin compatible with LM4040/LM4050
  • Initial accuracy: ±0.1%
  • No external capacitor required
  • Wide operating current range: 50 µA to 15 mA
  • Extended temperature range: −40°C to +125°C
  • Qualified for automotive applications
ADR5044
Precision Micropower Shunt Mode Voltage Reference Applications (4.096 Vout)
ADR5040/5041/5043/5044/5045 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADR5044
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed