Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceADR1399
RECOMMENDED FOR NEW DESIGNSOven-Compensated, Buried Zener, 7.05 V Voltage Reference
- Part Models
- 2
- 1ku List Price
- Starting From $12.64
Overview
- 7.05 V ultrastable shunt reference
- Low temperature coefficient: 0.2 ppm/℃
- Available in 4-pin TO-46 and 8-terminal LCC
- Typical reference noise for 10 Hz < f < 1 kHz: 1.84 μV rms
- Initial accuracy range: –300 mV to +250 mV
- Low dynamic impedance: 0.04 Ω in TO-46, 0.011 Ω in LCC
- External thermal insulator provided for TO-46
- Upgrade path for legacy LM399, now also in surface-mount technology (SMT)
The ADR1399 precision shunt reference features excellent temperature stability over a wide range of voltage, temperature, and quiescent current conditions. A temperature stabilizing loop is incorporated with the active Zener on a monolithic substrate, which nearly eliminates changes in voltage with temperature. The subsurface Zener circuit is fully specified at a quiescent current IREF of 3 mA and offers minimal noise (1.44 μV p-p, 0.1 Hz to 10 Hz) and excellent long-term stability (7 ppm/√kHr). The ADR1399 offers a lower output dynamic impedance (0.08 Ω) than the LM399, reducing the effects of shunt resistor (RSHUNT) and the supply voltage variation on the reference output.
Ideal applications for the ADR1399 include ultrastable digital voltmeters, precision calibration equipment, and ultrarepeatable analog-to-digital converters (ADCs). The simplicity of the basic pin configurations is shown in Figure 1. The 8-terminal LCC version offers force and sense pins for lower dynamic impedance and for Kelvin sensing.
| Model | Output Voltage (V) | Initial Accuracy Range (mV) |
| ADR1399 | 7.05 | –300 to +250 |
| LTZ1000 | 7.2 | –200 to +300 |
| LM399 | 6.95 | –200 to +350 |
| LT1236 | 5 and 10 | –2.5 to +2.5 |
Applications
- Precision voltage reference for multimeters
- Calibration equipment voltage standards
- Laboratory measurement equipment
- Industrial monitor and control instrumentation
- Ultrastable data convertors
Documentation
Data Sheet 1
User Guide 2
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADR1399KEZ | 8-Lead LCC (5mm x 5mm) | ||
| ADR1399KHZ | 4-Lead TO-46 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 4, 2022 - 22_0025 Implement Laser Top Mark for TO Metal Can Packages Assembled in Team Pacific Corporation. |
||
| ADR1399KEZ | PRODUCTION | |
| ADR1399KHZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADR1399E
- ADR1399H
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.