Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR06

PRODUCTION

Ultracompact, Precision 3.0 V Voltage Reference

Viewing:

Overview

  • Ultracompact SC70 and TSOT packages
  • Low temperature coefficient
    • 8-lead SOIC: 3 ppm/°C typical
    • 5-lead SC70: 9 ppm/°C maximum
    • 5-lead TSOT: 9 ppm/°C maximum
  • Initial accuracy ±0.1%
  • No external capacitor required
  • Low noise 10 μV p-p, 0.1 Hz to 10.0 Hz (ADR02)
  • Wide operating range
    • ADR01: 12.0 V to 36.0 V
    • ADR02: 7.0 V to 36.0 V
    • ADR03: 4.5 V to 36.0 V
    • ADR06: 5.0 V to 36.0 V
  • High output current 10 mA
  • Wide temperature range: –40°C to +125°C
  • ADR01/ADR02/ADR03 pin compatible to industry-standard REF01/REF02/REF03
  • ADR01, ADR02, ADR03 and ADR06 SOIC (A grade) qualified for automotive applications

The ADR01ADR02ADR03, and ADR06 are precision 10.0 V, 5.0 V, 2.5 V, and 3.0 V, respectively, band gap voltage references featuring high accuracy, high stability, and low power consumption. The devices are housed in tiny, 5-lead SC70 and TSOT packages, as well as in 8-lead SOIC version. The SOIC version of the ADR01, ADR02, and ADR03 are drop-in replacements1 to the industry-standard REF01, REF02, and REF03. The small footprint and wide operating range make the ADR01, ADR02, ADR03, and ADR06 references ideally suited for general-purpose and space-constrained applications.

With an external buffer and a simple resistor network, the TEMP pin can be used for temperature sensing and approximation. A TRIM pin is provided on the devices for fine adjustment of the output voltage.

The ADR01, ADR02, ADR03, and ADR06 are compact, low drift voltage references that provide a stable output voltage from a wide supply voltage range. The devices are available in 5-lead SC70 and TSOT packages and an 8-lead SOIC package with A, B, and C grade selections. All devices are specified over the extended industrial (−40°C to +125°C) temperature range. The ADR01, ADR02, ADR03, and ADR06 A grade in 8-lead SOIC are qualified for automotive applications.

Applications

  • Precision data acquisition systems
  • High resolution converters
  • Industrial process control systems
  • Precision instruments
  • Auto battery monitoring
  • PCMCIA cards

1 ADR01, ADR02, and ADR03 are component level compatible with REF01, REF02, and REF03, respectively. No guarantees for system level compatibility are implied. SOIC versions of ADR01, ADR02, and ADR03 are pin-to-pin compatible with the 8-lead SOIC versions of the REF01, REF02, REF03, respectively, with the additional temperature monitoring function.

 

ADR06
Ultracompact, Precision 3.0 V Voltage Reference
ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Pin Configuration ADR01-02-03-06 Typical Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADR3450 PRODUCTION Micro-Power, High-Accuracy 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed