ADPM12200
RECOMMENDED FOR NEW DESIGNS2000W, Nonisolated Quarter-Brick DC-DC Power Module
2000W, Non-Isolated Quarter-Brick DC/DC Power Module
- Part Models
- 6
- 1ku List Price
- Starting From $137.50
Overview
- Electrical
- 40V to 60V Input Voltage Range
- 12V Fully Regulated Output Voltage
- Thermal Design Power up to 2000W
- Peak Power up to 3000W
- Peak Efficiency up to 98% at Half Load
- Fully Protected: Input UVLO and OVLO, InputOCP, Output OVP, Output OCP and SCP, OTP
- No Minimum Load Required
- Fast Load-Transient Response with CoupledInductor
- Optional Logic for Remote ON/OFF (REM)
- PMBus™ Configuration
- Event Data Recorder (Black Box)
- Parallel Operation with Active Current Sharing
- Nonisolated
- Mechanical
- Industry-Standard Quarter-Brick Footprint:58.4mm × 36.8mm × 15.1mm (2.30in × 1.45in ×0.59in)
- Optional Pin Length: 2.79mm, 3.70mm, or4.32mm
- Safety and Certification
- IEC/UL/EN/CSA 62368-1
- Compliance with RoHS EU Directive 2011/65/EUand (EU) 2015/863
- Certified Manufacturing Facility: ISO 9001,TL 9000, ISO 14001, ISO 45001
The ADPM12200 is a high-power, quarter-brick DC-DC converter that provides up to 98% efficiency at half load.
The ADPM12200 is a nonisolated converter that delivers a fully regulated 12V output with a continuous power level of 2000W and a peak power capability of up to 3000W for limited time.
APPLICATIONS
- Distributed Power Architectures
- Wireless Networks
- Access and Optical Network Equipment
- Enterprise Networks
- Latest-Generation ICs (DSP, FPGA, and ASIC)and Microprocessor-Powered Applications
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPM12200CMLZBH | MCML | ||
| ADPM12200CMLZBL | MCML | ||
| ADPM12200CMLZCH | MCML | ||
| ADPM12200CMLZCL | MCML | ||
| ADPM12200CMLZDH | MCML | ||
| ADPM12200CMLZDL | MCML |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on ADPM12200 yet. Have something to say?
Start a Discussion on EngineerZone®