Overview

Features and Benefits

  • 40V to 60V Input Voltage Range
  • 12V Output Voltage
  • ADPM12200CMLZCH Installed by Default
  • Active-High Logic
  • Supports One Module or Two, Three, or Four Modulesin Parallel Operation
  • -40°C to +85°C Temperature Range
  • High-Current PCB Lugs for Input and Output Voltage Connection
  • Current-Sense Resistors for Input and Output Current Monitoring
  • PMBus Interface
  • Fully Assembled and Tested

Product Details

The EVAL-ADPM12200 evaluation (EV) board is a proven design that evaluates the ADPM12200 2000W, nonisolated quarter-brick DC-DC power module with a PMBus digital interface. The EV board comes with the ADPM12200CMLZCH installed as the default.

The EV board is designed to evaluate the performance of an ADPM12200 module or two, three, or four ADPM12200 modules in parallel operation.

The EV board operates over a 40V to 60V input voltage range and supports a 12V output voltage.

The MAX34451 16-channel V/I monitor is used as the PMBus controller for voltage and current telemetry in the ADPM12200 module. The MAX34451 EV kit and its Windows®-based graphical user interface (GUI) software are used for the communication between the EVAL-ADPM12200 board and PC.

Applicable Parts