ADPL31610
RECOMMENDED FOR NEW DESIGNS1.2MHz/2.2MHz Inverting DC/DC Converters in ThinSOT
- Part Models
- 2
- 1ku List Price
- Starting From $1.12
Overview
- Fixed Frequency 1.2MHz/2.2MHz Operation
- Very Low Noise: 1mVP-P Output Ripple
- –5V at 350mA from 5V Input
- –12V at 150mA from 5V Input
- Uses Small Surface Mount Components
- Wide Input Range: 2.6V to 16V
- Low Shutdown Current: 2μA (max)
- Low VCESAT Switch: 400mV at 1A
- Low Profile (1mm) ThinSOTTM Package
The ADPL31610A/ADPL31610B are the industry’s highest power inverting SOT-23 current mode DC/DC converters. Both parts include a 1A integrated switch allowing high current outputs to be generated in a small footprint. The ADPL31610A switches at 1.2MHz, while the ADPL31610B switches at 2.2MHz. These high speeds enable the use of tiny, low-cost capacitors and inductors. The ADPL31610A is capable of generating –5V at 350mA or –12V at 150mA from a 5V supply, while the ADPL31610B can generate –5V at 300mA using significantly smaller inductors.
The ADPL31610A/ADPL31610B operate in a dual inductor inverting topology that filters both the input side and output side current. Very low output voltage ripple approaching 1mVP-P can be achieved when ceramic output capacitors are used. Fixed frequency switching ensures a clean output free from low frequency noise typically present with charge pump solutions. The low impedance output remains within 1% of nominal during large load steps. The 34V switch allows VIN to VOUT differential of up to 32V.
The ADPL31610A/ADPL31610B are available in the 5- lead ThinSOT package.
APPLICATIONS
- Disk Drive MR Head Bias
- Digital Camera CCD Bias
- LCD Bias
- GaAs FET Bias
- Local Low Noise/Low Impedance Negative Supply
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADPL31610AUJZ-RL | 5-Lead TSOT-23 | ||
| ADPL31610BUJZ-RL | 5-Lead TSOT-23 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADPL31610A
- ADPL31610B
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADPL31610 yet. Have something to say?
Start a Discussion on EngineerZone®