EVAL-ADPL31610-AZ
User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- ADPL31610A: VOUT = -12V, IOUT = 150mA at VIN = 5V
- ADPL31610B: VOUT = -12V, IOUT = 120mA at VIN = 5V
- Resistor Programmable Output Voltage
- Features a Current-Limited, Fixed Off-Time Control Scheme
- Internal Compensation and Soft-Start
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The EVAL-ADPL31610-AZ evaluation board provides proven designs to evaluate the performance of the ADPL31610A and ADPL31610B, inverting DC/DC converters in ThinSOT.
The ADPL31610A/B include a 1A integrated switch allowing high current outputs to be generated in a small footprint. The ADPL31610A switches at 1.2MHz while the ADPL31610B switches at 2.2MHz. These high switching frequencies enable the use of small, low-cost capacitors and inductors.
The EVAL-ADPL31610-AZ evaluation board features two application circuits with ADPL31610A and ADPL31610B. Both are configured to a -12V output voltage, operating within a nominal input voltage of 5V. The ADPL31610A application circuit can deliver up to 150mA at VIN = 5V and ADPL31610B application circuit can deliver up to 120mA at VIN = 5V.
The ADPL31610 data sheet must be read in conjunction with this user guide to properly use or modify the evaluation board.
Applicable Parts
Getting Started
Required Equipment
- One 10V, 1A DC power supply
- Digital multimeters (DMM)
- Load resistors capable of sinking up to 150mA at -12V output with 5V input voltage
- Load resistors capable of sinking up to 120mA at -12V output with 5V input voltage